Material Number Description
X20BB81 X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with one expansion slot for X20 add-on module (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB82 X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with 2 expansion slots for 2 X20 add-on modules (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20HB1881 X20 hub expansion module, integrated 1-port hub, for multimode fiber optic cables
X20HB1882 X20 hub expansion module, integrated 1-port hub, for monomode fiber optic cables
X20HB2880 X20 hub expansion module, integrated 2-port hub, 2x RJ45
X20HB2881 X20 hub expansion module, integrated 2-port hub, for fiber optic cables
X20HB2885 X20 hub expansion module, integrated active 2-port hub, 2x RJ45
X20HB2886 X20 hub expansion module, integrated active 2-port hub, 2x fiber optic connections
X20IF1041-1 X20 interface module, for DTM configuration, 1 CANopen master interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1043-1 X20 interface module, for DTM configuration, 1 CANopen slave interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1051-1 X20 interface module, for DTM configuration, 1 DeviceNet scanner (master) interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1053-1 X20 interface module, for DTM configuration, 1 DeviceNet adapter (slave) interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1061-1 X20 interface module, for DTM configuration, 1 PROFIBUS DP V0/V1 master interface, electrically isolated
X20IF1063-1 X20 interface module, for DTM configuration, 1 PROFIBUS DP V1 slave interface, electrically isolated
X20IF1091-1 X20 interface module, for expandable bus controller, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately!
X20IF10A1-1 X20 interface module, for DTM configuration, 1 ASi master interface, electrically isolated, order 1x terminal block TB704 separately!
X20IF10D1-1 X20 interface module, for DTM configuration, 1 EtherNet/IP scanner (master) interface, electrically isolated
X20IF10D3-1 X20 interface module, for DTM configuration, 1 EtherNet/IP adapter (slave) interface, electrically isolated
X20IF10E1-1 X20 interface module, for DTM configuration, 1 PROFINET IO controller (master) interface, electrically isolated
X20IF10E3-1 X20 interface module, for DTM configuration, 1 PROFINET IO device (slave) interface module, electrically isolated
X20IF10G1-1 X20 interface module for DTM configuration, 1 EtherCAT master interface, electrically isolated
X20IF10G3-1 X20 interface module for DTM configuration, 1 EtherCAT slave interface, electrically isolated
X20PS9400 X20 power supply module, for bus controller and internal I/O power supply X2X Link power supply
X20PS9402 X20 power supply module, for bus controller and internal I/O power supply, X2X Link supply, supply not galvanically isolated

Please choose country and language

B&R Logo