Material Number Description
X20BC0043-10 X20 bus controller, 1 CANopen interface, order 1x terminal block TB2105 separately! Order bus base, power supply module and terminal block separately!
X20BC0063 X20 bus controller, 1 PROFIBUS DP interface, 9-pin DSUB connector, order bus base, power supply module and terminal block separately!
X20BC0073 X20 bus controller, 1 CAN I/O interface, order 1x terminal block TB2105 separately! Order bus base, power supply module and terminal block separately!
X20BC0083 X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, 2x RJ45, order bus base, power supply module and terminal block separately!
X20BC0087 X20 bus controller, 1 Modbus TCP or Modbus UDP interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately!
X20BC0088 X20 bus controller, 1 EtherNet/IP interface, integrated switch, web interface, 2x RJ45, order bus base, power supply module and terminal block separately!
X20BC008T X20 bus controller, 1 OPC UA FX Ethernet interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately!
X20BC008U X20 bus controller, 1 OPC UA Ethernet interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately!
X20BC00E3 X20 bus controller, 1 PROFINET IO interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately!
X20BC00G3 X20 bus controller, 1 EtherCAT interface, 2x RJ45, order bus base, power supply module and terminal block separately!
X20BC0143-10 X20 bus controller, 1 CANopen interface, 9-pin DSUB, Order 1x connector 7AC911.9 separately! Order bus base, power supply module and terminal block separately!

Please choose country and language

B&R Logo