General information
| Certifications | |
| CRA (Cyber Resilience Act) | Not applicable |
| Note | Damping mat for APC910 1-slot |
Mechanical properties
| Dimensions | |
| Width | 78 mm |
| Length | 270 mm |
| Depth | 3 mm |
| Weight | Approx. 110 g |
Material number:
5ACCDM90.0001-000Description:
Damping mat APC910 1-slot