General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
KR | Yes |
EAC | Product family certification |
Mechanical properties
Housing | |
Front cover | Dyed dark gray plastic (similar to Pantone 432C) |
Logo | - |
Material | Plastic |
Weight | Approx. 20 g |
Material number:
5ACCFF00.0001-001Description:
APC2100 front cover - Dark gray - Without logo - For USB hub