General information
Continuous reading
Maximum Up to 643 MB/s
Continuous writing
Maximum Up to 378 MB/s
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
Capacity 120 GB
Data retention 10 years
Data reliability Max. 1 unrecoverable error per 1016 bits read
Lifetime monitoring Yes
MTBF Min. 3,000,000 h
Type Type B
Supported operating modes NVMe 1.3 (PCIe Gen3 x2)
Endurance
Data volume
Client workload 294 TBW
3D TLC flash memory Yes
Wear leveling Dynamic and static
Error-correcting code (ECC) Yes
S.M.A.R.T. support Yes
Storage health data support Yes, starting with AR 6.00
Mating cycles Up to 12,000
Support
Operating systems
Windows 11 IoT Enterprise LTSC 64-bit Yes
Windows 10 IoT Enterprise LTSC 64-bit Yes
Linux for B&R 12 Yes
Software
PVI 6.0
Hardware APC4100, xPC3200, xPC2300
Electrical properties
Power consumption Max. 1.60 W
Ambient conditions
Temperature
Operation -40 to 85°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Up to 90% at 85°C for 96 h, non-condensing
Storage Up to 90% at 85°C for 96 h, non-condensing
Transport Up to 90% at 85°C for 96 h, non-condensing
Vibration
Storage 10 to 2,000 Hz: 20 g peak
Transport 10 to 2,000 Hz: 20 g peak
Shock
Operation 500 g peak, 1 ms
Storage 500 g peak, 1 ms
Transport 500 g peak, 1 ms
Mechanical properties
Dimensions
Width 29.8 mm
Length 38.5 mm
Depth 3.8 mm
Weight Approx. 10 g
Material number:
5ACCRCFX.120G-20
Description:
HMI CFexpress 120 GB TLC
Documentation Version (Date) Download
Aggregate data sheet CFexpress cards PDF / 207 KB

Please choose country and language

B&R Logo