8GA65-090hh040klmm

Gearbox
Number of gear stages
Gear ratio i 40
Nominal output torque T2N [Nm] 135
Max. output torque T2max [Nm] 216
Emergency switch-off torque T2stop [Nm] 300
Idle torque [Nm] at 20°C and 3000 rpm 1.25
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 2150
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 1850
Max. drive speed n1max [rpm] 16000
Max. backlash Jt [arcmin] 7
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 11
Tilting rigidity C2K [Nm/arcmin] 0
Max. breakdown torque M2Kmax [Nm] 0
Max. radial force Frmax [N] for 30,000 h 4800
Max. radial force Frmax [N] for 20,000 h 5500
Max. axial force Famax [N] for 30,000 h 5700
Max. axial force Famax [N] for 20,000 h 6400
Operating noise LPA [dB(A)] 67
Efficiency at full load ŋ [%] 94
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation
Degree of protection
Weight m [kg] 5.3
Moment of inertia J1 [kgcm2] 0.528
Material number:
8GA65-090hh040klmm
Description:
Angel PG, i = 040, 2 stages, IP 65

Please choose country and language

B&R Logo