8BAC0123.002-1

General information
Module type ACOPOSmulti plug-in module
B&R ID code 0xA37F
Slot Slots 1 and 2
Max. power consumption PModule [mW] = 25 V * (IEncoder [mA] + 60 mA)
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
KC Yes
Encoder connection
Module-side connection 15-pin male DSUB connector
Status indicators UP/DN LEDs
Electrical isolation
Encoder - ACOPOSmulti Yes
Max. encoder cable length 25 m
Encoder power supply 24 V
Output voltage 24 V ±10%
Load capacity 300 mA
Sense lines -
Protective measures
Overload-proof Yes
Short-circuit proof Yes
Inputs A, B, R
Single-ended signals
Input voltage for low <5.5 V (against COM)
Input voltage for high >14 V (against COM)
Maximum input voltage -15 V / +30 V (against COM)
Differential signals
Differential voltage ±4 V to ±30 V
Maximum input voltage -15 V / +30 V (against COM)
Input resistance See block diagram.
Incremental encoder operation
Signal form Square wave pulse
Evaluation 4x
Input frequency Max. 25 / 50 / 100 / 200 kHz
Counter frequency Max. 100 / 200 / 400 / 800 kHz
Reference frequency Max. 25 / 50 / 100 / 200 kHz
Distance between edges Min. 2.6 / 1.3 / 0.7 / 0.4 µs
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Material number:
8BAC0123.002-1
Description:
  • Incremental encoder interface for installation in ACOPOSmulti modules
  • Evaluation of incremental encoders with push, pull or push-pull outputs with no complementary signal
  • Evaluation of incremental encoders with symmetrical push-pull outputs
  • Evaluation of tracer pins or other similar rapid sensors with digital output
  • Encoder supply +24 V
  • Connection for temperature sensor
ACOPOSmulti plug-in module, incremental encoder interface for 24 V single-ended and 24 V differential signals
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (8BAC0123.002-1) EXE / 199 KB
V4.0 HW Upgrade (8BAC0123.002-1) EXE / 555 KB
V6.0 HW Upgrade (8BAC0123.002-1) EXE / 279 KB
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8BAC0123.002-1 PDF / 2 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB

Please choose country and language

B&R Logo