80MPF3.250S114-01

Short description
Stepper motor Stepper motor flange size 60 mm, length 107.3 mm, incremental encoder
General information
Certifications
CE Yes
UKCA Yes
EAC Yes
Specific motor data
Wiring
Current 2.5 A
Resistance/Phase 1.52 Ω
Inductance/Phase 5.6 mH
Stall torque 1.2 Nm
Holding torque 1.7 Nm
Detent torque <35 mNm
Rotor inertia 440 gcm2
General motor data
Stepping angle 1.8°
Max. surface temperature 95°C
Average period of operation between failures 21,000 hours
Shaft type Flat-sided shaft (D-cut)
Insulation class B (130°C)
Insulation resistance 100 MΩ min. 500 VDC
Dielectric resistance 500 VAC for 1 minute
Driver supply voltage Max. 80 VDC
Operating conditions
Degree of protection per EN 60529 IP65
Ambient conditions
Temperature
Operation -20 to 40°C
Storage -30 to 85°C
Transport -30 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Electrical properties - Encoder
Number of outputs 3
A / B / R
Resolution 1024 increments / 256 positions per rotation
Output circuit Push/Pull level, asymmetrical
Output protection Protection against short circuit
Current consumption Max. 12 mA + Output load
Supply voltage 18 to 30 VDC
Max. output current ±10 mA per output
Mechanical properties
Max. radial load 75 N
Max. axial load The permissible axial load is not permitted to be greater than the motor mass.
Weight 1,000 g
Length 107.3 mm
Material number:
80MPF3.250S114-01
Description:
2-phase hybrid stepper motor, 60 mm flange, length 107.3 mm, ABR 24 VDC, 2.5 A series, 1.7 Nm holding torque, 1.2 Nm stall torque
Optional Accessories
Accessories
80XMPXAC0.00-01 Accessory set for stepper motors with encoder, 8-pin and 4-pin connector and crimp contacts
80XMPXAC1.00-10 Gaskets for IP65 stepper motors for use with 80CMxxxxx.26-01 cables, 10 units per package
Incremental encoder cables
80CM01003.25-01 Incremental encoder cable, length 1 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM02003.25-01 Incremental encoder cable, length 2 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM03003.25-01 Incremental encoder cable, length 3 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM05003.25-01 Incremental encoder cable, length 5 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM07503.25-01 Incremental encoder cable, length 7.5 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM10003.25-01 Incremental encoder cable, length 10 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM15003.25-01 Incremental encoder cable, length 15 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM20003.25-01 Incremental encoder cable, length 20 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
Motor cables
80CM01001.21-01 Motor cable, length 1 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed
80CM01501.21-01 Motor cable, length 1.5 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed
80CM02001.21-01 Motor cable, length 2 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed
80CM03001.21-01 Motor cable, length 3 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed
80CM05001.21-01 Motor cable, length 5 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed
80CM10001.21-01 Motor cable, length 10 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed
80CM15001.21-01 Motor cable, length 15 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed
80CM20001.21-01 Motor cable, length 20 m, 5x 0.75 mm², 4-pin connector on the motor side, can be used in cable drag chains, , UL listed
Certificates Version (Date) Download
EU Declaration Motors Hybrid PDF / 301 KB
UK Declaration Motors Hybrid PDF / 107 KB
Documentation Version (Date) Download
Stepper motors user's manual PDF / 49 MB

Please choose country and language

B&R Logo