General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Material number:
7DI140.70Description:
2003 digital input module, 10 inputs 24 VDC, sink, 2 inputs usable for event counter operation or direction-dependent position detection, input frequency 50 kHz, 4 usable inputs as high-speed inputs (e.g. gate, frequency measurement - only on the CPU interface), screw-in module, order 1x terminal block TB712 separately!
Mandatory Accessories
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 7DI140.70 | PDF / 613 KB |