5SWWI8.0440-MUL

Operating system
Target systems
Industrial PC APC910
Chipset QM77
HM76
Edition Professional - Embedded
Architecture 64-bit
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWWI8.0440-MUL
Description:
Windows Embedded 8.1 Industry Pro - 64-bit - Multilingual - For APC910 QM77/HM76 - License
Optional Accessories
Windows Embedded 8.1 Industry Professional
5SWWI8.0600-MUL Windows Embedded 8.1 Industry Professional - 64-bit - Language Pack DVD
5SWWI8.0200-MUL Windows Embedded 8.1 Industry Professional - 64-bit - Recovery DVD
Documentation Version (Date) Download
Automation PC 910 Device number key PDF / 627 KB

Please choose country and language

B&R Logo