General information
| B&R ID code | 0xCB0B |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
Electrical properties
| Power consumption | 12 W |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Relative humidity | |
| Operation | 5 to 90%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
5PP5IO.GMAC-00Description:
- 2x USB 2.0
- 1x RS232/422/485
- 1x HDA sound
- 1x Smart Display Link / DVI
- Optional SATA interface for HDD (hard disk drive) or SSD (solid-state drive)
- Compatible with the APC510
The APC510 I/O board 5PP5IO.GMAC-00 has 1x RS232/422/485 interface, 2x USB 2.0 connection, 1x HDA sound connection and 1x Smart Display Link/DVI socket. A hard disk or solid-state disk can also be optionally installed. The I/O board can be operated with Automation PC 510 devices.
Optional Accessories
Drives
| 5MMHDD.0500-00 | 500 GB hard disk - SATA |
| 5MMSSD.0060-01 | 60 GB SSD MLC - Innodisk - SATA |
| 5MMSSD.0128-01 | 128 GB SSD MLC - SATA |
| 5MMSSD.0256-00 | 256 GB SSD MLC - SATA |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (5PP5IO.GMAC-00) | EXE / 431 KB | |
| V4.0 HW Upgrade (5PP5IO.GMAC-00) | EXE / 298 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 510 User's manual | PDF / 11 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Panel EPLAN P8 from V2.4 | EXE / 67 MB |