5PC510.SX01-00

General information
LEDs Power, CF, Link, Run
B&R ID code 0xC645
Cooling Fanless
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes, accessible from the outside
Variant Lithium ion
Power button Yes
Reset button Yes
Buzzer Yes
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
Bootloader BIOS
Watchdog MTCX
Power failure logic
Controller MTCX
Buffer time 10 ms
Graphics
Controller Intel® Graphics Media Accelerator 500
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CompactFlash slot 1
Quantity 1
Type Type I
SD memory card slot
Type SD card
USB
Quantity 2
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 1 A per connection
Ethernet
Quantity 1
Controller Intel 82574
Variant Shielded RJ45 port
Transfer rate 10/100/1000 Mbit/s
Slots
Interface board Yes
I/O board Yes
Electrical properties
Nominal voltage 24 VDC ±25%
Nominal current 1.5 A
Inrush current Typ. 3 A, max. 50 A for <300 µs
Power consumption 35 W
Galvanic isolation Yes
Operating conditions
Degree of protection per EN 60529 IP20 (only with connected CF and SD card, connected IF board or optional IF cover)
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Housing
Material Galvanized plate, plastic
Front cover Dyed orange plastic (similar to Pantone 144CV)
Coating Light gray (similar to Pantone 427CV), dark gray (similar to Pantone 432CV)
Dimensions
Width 58 mm
Height 210 mm
Depth 202.4 mm
Weight 1600 g
Material number:
5PC510.SX01-00
Description:
  • Intel® Atom™ technology
  • Fanless operation
  • Can be upgraded with interface board
  • Compact dimensions for tight space in the control cabinet
APC510 system unit connections for 1x RS232, 2x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface board, order I/O board (5PP5IO.GMAC-00) and 24 VDC connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
CPU boards
5PP5CP.US15-00 CPU board Intel Atom Z510 1.1 GHz - Single core - US15W chipset
5PP5CP.US15-01 CPU board Intel Atom Z520 1.33 GHz - Single core - US15W chipset
5PP5CP.US15-02 CPU board Intel Atom Z530 1.6 GHz - Single core - US15W chipset
Main memory
5MMDDR.0512-01 SO-DIMM DDR2 RAM 512 MB PC2-5300
5MMDDR.1024-01 SO-DIMM DDR2 RAM 1024 MB PC2-5300
5MMDDR.2048-01 SO-DIMM DDR2 RAM 2048 MB PC2-5300
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
I/O board
5PP5IO.GMAC-00 Interface board - 2 USB 2.0 - 1 RS232/422/485 - 1 HDA sound - 1 SDL/DVI-D - For APC510
Interface boards
5PP5IF.CETH-00 Interface card Ethernet - 1 Ethernet 10/100/1000
5PP5IF.CHDA-00 Audio interface card - 1 HDA
5PP5IF.FCAN-00 CAN interface card - 1 CAN master
5PP5IF.FETH-00 Interface card Ethernet - 1 Ethernet 10/100/1000 - SRAM 512 kB
5PP5IF.FPLM-00 Interface card POWERLINK - 2 POWERLINK managing nodes - SRAM 512 kB
5PP5IF.FX2X-00 X2X Link interface card - 1 X2X Link master - SRAM 512 kB
5PP5IF.FXCM-00 CAN interface card - 1 CAN master - 1 X2X master - 512 kB SRAM - Compatible with PP500, APC510, APC511
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PC510.SX01-00) EXE / 394 KB
V4.0 HW Upgrade (5PC510.SX01-00) EXE / 302 KB
V4.1 HW Upgrade (5PC510.SX01-00) EXE / 319 KB
BIOS Version (Date) Download
BIOS Upgrade ZIP / 458 KB
Documentation Version (Date) Download
Automation PC 510 User's manual PDF / 11 MB
Debian 6.0 User Manual PP500/APC510/APC511 PDF / 621 KB
Industrial PCs Benchmark Automation Runtime User's manual PDF / 3 MB
Driver Version (Date) Download
ADI driver PP500/APC51x (WinXP/XPe, Win7 32-bit) ZIP / 950 KB
Audio driver HDA (Win7 32/64-bit, Win8.1 32/64-bit, Win10 64-Bit) EXE / 55 MB
Audio driver HDA (WinXP/XPe) EXE / 31 MB
Ethernet driver Intel 82574 (Win7 32-bit) EXE / 30 MB
Ethernet driver Intel 82574 (WinXP/XPe) EXE / 19 MB
Graphics driver US15W (Win7 32-bit) ZIP / 29 MB
Graphics driver US15W (WinXP/XPe) ZIP / 30 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
PP500/APC51x Firmware Upgrade (MTCX, SDLR, I/O board) ZIP / 1 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5PC510.SX01-00 ZIP / 4 MB
Tools / Utilities / Examples Version (Date) Download
ADI Development Kit ZIP / 5 MB
ADI Development Kit (Win10 2016 64-bit) ZIP / 4 MB
HMI Diagnostics Utility (WES7, Win7, Win8.1, Win10) ZIP / 2 MB
HMI Diagnostics Utility (WinCE) ZIP / 352 KB

Please choose country and language

B&R Logo