5LS189.6-1

Short description
Communication module 1x X2X Link master, 1x POWERLINK (V1/V2) managing or controlled node
General information
B&R ID code 0x7670
Ready relay Normally open contact and normally closed contact, max. 30 VDC, max. 10 A
Status indicators Status of the POWERLINK station, network activity, link/collision for IF2
Diagnostics
Bus function (IF2) Yes, using LED status indicator and software
Data transfer (IF1) Yes, using software
Station status (IF2) Yes, using LED status indicator and software
Power consumption 4 W
Electrical isolation
IF1 - IF2 Yes
PC - IFx Yes
Certifications
CE Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
Controller
SRAM 1 MB, battery-backed
Interfaces
Interface IF1
Fieldbus X2X Link master
Variant 4-pin male multipoint connector
Distance between 2 stations Max. 100 m
Interface IF2
Fieldbus POWERLINK (V1/V2) managing or controlled node
Type Type 3
Variant 1x shielded RJ45 port
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-T
Half-duplex Yes
Full-duplex POWERLINK mode: No / Ethernet mode: Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Operating conditions
Degree of protection per EN 60529 IP20 in installed state
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -25 to 70°C
Transport -25 to 70°C
Relative humidity
Operation 0 to 95%, non-condensing
Storage 0 to 95%, non-condensing
Transport 0 to 95%, non-condensing
Mechanical properties
Note Order 2x TB704 terminal blocks separately
Lithium battery included in content of delivery
Slot Standard PCI half-size module, Plug & Play
Installation in
B&R Automation PC Yes
B&R Panel PC Yes
Desktop PC Yes
Material number:
5LS189.6-1
Description:
  • POWERLINK (V1/V2) for real-time Ethernet communication
  • X2X Link

Logic scanner module 5LS189.6-1 is a PCI half-size module. It supports plug-and-play and is equipped with 1 MB SRAM for remanent data (process variables and data objects). Memory available for remanent process variables depends on the CPU, Automation Runtime, etc.

5LS189.6-1 is a POWERLINK logic scanner module that can be used as a manager or bus controller module. It is connected via an RJ45 port.

In addition, the module is equipped with an X2X Link interface and a ready relay.

Included in delivery
Batteries
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
Mandatory Accessories
Terminal blocks
0TB704.9 Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm²
0TB704.91 Accessory terminal block, 4-pin, push-in terminal block 2.5 mm²
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (5LS189.6-1) EXE / 630 KB
V3.0 HW Upgrade (5LS189.6-1) EXE / 630 KB
V4.0 HW Upgrade (5LS189.6-1) EXE / 2 MB
V6.0 HW Upgrade (5LS189.6-1) EXE / 2 MB
Documentation Version (Date) Download
Data sheet 5LS189.6-1 PDF / 3 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB

Please choose country and language

B&R Logo