General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
5A2001.05Description:
External 3.5 inch floppy disk drive front cover black
Optional Accessories
Undefined
| 5A2001.02 | Lockable viewing door with seal kit for external floppy disk drives 5A2001.01 and 5A2001.05. IP55 protection (front). |
| 5A2500.01 | Front plate for installing an external disk drive and two optional control devices. |
| 9A0005.01 | Centronics cable 1.8 m Cable for connecting a printer or the external disk drive to an IPC |
| 9A0005.03 | Centronics cable 0.5 m Cable for connecting a printer or the external disk drive to an IPC |
| Documentation | Version (Date) | Download |
|---|---|---|
| Provit 5000 User's Manual | PDF / 34 MB |