4PP015.C420-36

General information
Battery
Type Renata 950 mAh
Variant Lithium ion
Status indicators I/O function per channel, status
Diagnostics
I/O function Yes, using LEDs
Interface Yes, using LEDs
State Yes, using LED status indicator
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
CE Yes
Controller
Voltage monitoring An NMI is triggered at a supply voltage of <15 VDC.
System bus for expansions No
Typical instruction cycle time 0.8 µs
Watchdog Yes
Real-time clock
Accuracy Resolution 1 s
Standard memory
System PROM 448 kB FlashPROM
User PROM 1024 kB FlashPROM
User RAM 300 kB SRAM
Display
Type Monochrome LCD
Resolution 4 x 20 characters
Display character set English/Cyrillic
Backlight
Type LED
Interfaces
Interface IF1
Type RS232
Variant 9-pin male DSUB connector
Electrical isolation No
Max. baud rate 115.2 kbit/s
Interface IF2
Type CAN
Variant 9-pin male DSUB connector
Electrical isolation Yes
Max. distance 1000 m
Max. transfer rate
Bus length ≤60 m 500 kbit/s
Bus length ≤200 m 250 kbit/s
Bus length ≤1000 m 50 kbit/s
Digital inputs
Quantity 8
Nominal voltage 24 VDC
Input circuit Sink or source
Input filter
Channel 1-3 <10 µs
Channel 4-16 <1 ms
Input current at nominal voltage
Channel 1-3 Approx. 10 mA
Channel 4-16 Approx. 5 mA
Electrical isolation
Group isolation No
Channel - Bus Yes
Channel - Channel No
Additional functions
Channel 1-3 Counters
Channel 4-16 -
Analog inputs
Quantity 4 differential inputs, 2 of which can be configured individually as temperature inputs
Input ±10 V
Digital converter resolution 12-bit
Conversion time 150 µs for all channels
Output format INT
Input impedance in signal range 20 MΩ
Electrical isolation
Group isolation No
Channel - Bus Yes
Channel - Channel No
Input circuit IEC 61131-2
Input filter
Hardware Cutoff frequency 10 kHz / slope 60 dB
Software -
Temperature measurement
Quantity Up to 2 (depends on the configuration)
Output format INT
Digital converter resolution 12-bit
Input Resistance measurement in 2-wire method with constant current supply
Input circuit IEC 61131-2
Conversion time 150 µs for all channels
Resistance measurement range 0-4000 Ω
Input filter
Hardware Cutoff frequency 10 kHz / slope 60 dB
Software -
Sensor
Note Configurable per channel
KTY10-6 -50 to 125°C
Pt1000 -200 to 850°C
Electrical isolation
Group isolation No
Channel - Bus Yes
Channel - Channel No
Digital outputs
Quantity 8
Nominal voltage 24 VDC
Nominal output current 0.5 A
Total nominal current 4 A
Output circuit Source
Output protection Overload protection, short-circuit protection
Internal protective circuit VDR
Electrical isolation
Group isolation No
Channel - Bus No
Channel - Channel No
Analog outputs
Quantity 4
Output ±10 V
Digital converter resolution 12-bit
Conversion time 150 µs for all channels
Switch on/off behavior Internal enable relay for startup and errors
Output protection Single-channel continuous short circuit protection
Basic accuracy ±0.088% at 25°C based on the current output value
Electrical isolation
Group isolation No
Channel - Bus Yes
Channel - Channel No
Keys
Function keys 10 with LED (yellow)
Soft keys No
System keys Numeric keys, cursor block
Power supply unit
Nominal voltage 24 VDC
Power consumption Max. 6 W
Operating conditions
Degree of protection per EN 60529 IP65 (front)
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 60°C
Relative humidity
Operation 10 to 90%
Storage 5 to 95%
Mechanical properties
Dimensions
Width 153 mm
Height 120 mm
Depth 46.1 mm
Weight 0.5 kg
Material number:
4PP015.C420-36
Description:
Power Panel, 24 VDC, 153 x 120 mm, LCD display, 4 x 20 characters, Cyrillic, backlight, 26 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 8 digital inputs, 24 VDC, sink/source, 2 event counters or 1 incremental encoder or 2x gate/period measurement, 8 digital outputs, 24 VDC, 0.5 A source, 4 analog inputs, ±10 V, 12-bit, two of the analog inputs can be used as KTY10 or Pt1000 inputs, 4 analog outputs, ±10 V, 12-bit, IP65 protection (front), order 2x TB718, 1x TB103 terminal blocks separately!
Further information:

B&R Panel Designer

Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Legend strips
4A0044.00-000 5 piece of DIN A4 legend strips 6 areas for all in all 30 devices with CorelDraw file.
Terminal blocks
7TB718.9 Accessory terminal block, 18-pin, screw clamp terminal block 1.5 mm²
7TB718.91 Accessory terminal block, 18-pin, cage clamp terminal block 1.5 mm²
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (4PP015.C420-36) EXE / 415 KB
V4.0 HW Upgrade (4PP015.C420-36) EXE / 537 KB
Documentation Version (Date) Download
Power Panel 15/21/35/41 User's Manual PDF / 6 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D data DXF / STEP 4PP015.xxxx-xx ZIP / 3 MB
Legend Strips template for PP15 / PP35 ZIP / 177 KB

Please choose country and language

B&R Logo