General information
| Operation | Control by the PLC with escape sequences (no image memory). |
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
24 VDC power supply
| Current consumption | 200 mA at 5.2 VDC |
| Input voltage | |
| Minimum | 5 VDC |
| Nominal | 5.2 VDC |
| Maximum | 5.5 VDC |
Display
| Type | LCD |
| Resolution | 2 x 20 characters |
Interfaces
| COM1 | |
| Type | RS232 |
| Variant | 9-pin male DSUB connector |
| Electrical isolation | No |
Keys
| Function keys | 8 with LED |
| Label | 8 keys using slide-in labels |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Relative humidity | |
| Operation | 10 to 90% |
| Storage | 10 to 90% |
Mechanical properties
| Dimensions | |
| Width | 192 mm |
| Height | 96 mm |
| Depth | 35 mm |
Material number:
4B1210.00-590Description:
PANELWARE compact HMI, black terminal HMI (escape sequences) LCD display, 2 x 20 characters backlight 8 buttons with LED, 1 RS232 interface IP54 protection (front)
Optional Accessories
Miscellaneous
| 4A0027.00-000 | Power supply unit for Compact HMI P120/P121/P125/P126 24 VDC, 7.5 W |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4B1200.00-590 | PDF / 96 KB | |
| Panelware P120 User`s Manual | PDF / 462 KB |