Short description
| Communication module | 1x RS232, 1x PROFIBUS DP V0 slave |
General information
| Status indicators | Transmit/Receive data per interface |
| Diagnostics | |
| Data transfer | Yes, using LED status indicators |
| Power consumption | |
| 3.3 VDC | 0.15 W |
| 5 VDC | 1.2 W |
| Total | 1.35 W |
| Electrical isolation | |
| IF1 - IF2 | Yes |
| PLC - IF1 | No |
| PLC - IF2 | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
| KC | Yes |
Interfaces
| Interface IF1 | |
| Signal | RS232 |
| Variant | 9-pin male DSUB connector |
| Max. distance | 900 m |
| Transfer rate | Max. 115.2 kbit/s |
| Interface IF2 | |
| Fieldbus | PROFIBUS DP V0 slave |
| Variant | 9-pin female DSUB connector |
| Max. distance | 1200 m |
| Transfer rate | Max. 12 Mbit/s |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
Mechanical properties
| Slot | Slot, e.g. in the CP360 |
Material number:
3IF761.9Description:
- Profibus DP slave connection
- RS232 can be configured as an online interface
Optional Accessories
Infrastructure components
| 0AC916.9 | Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC |
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 Upgrade 3IF761.9 | EXE / 429 KB | |
| AS 3.0 Upgrade 3IF761.9 | EXE / 414 KB | |
| V4.0 HW Upgrade (3IF761.9) | EXE / 330 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3IF761.9 | PDF / 467 KB |
| Fieldbus equipment description files | Version (Date) | Download |
|---|---|---|
| 3IF761.9 GSD Package | ZIP / 7 KB |