DWL@DWL10000840917

Version Language
Operating System
Date
Size
Type Download
3.0.0.1 * 08/18/2026 3 MB EXE AS6_HW_X20RT8202.exe
Description V6.0 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 3.0.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 3.0.0.0:

ID: RKFY-8831
Support for X2X+ networks
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(433), 1\58715_3.fw(433), 1\58715_4.fw(433)

Version 1.8.0.0:

ID: TDYD-9563
Corrected dead time behavior in the rtiPWM function block
Dead time can be activated via bit 3 in the “Mode” register
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58715_2.fw(433), 1\58715_3.fw(433), 1\58715_4.fw(433)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 689440
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689475
Module documentation revised
Data sheet V 1.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.6.0.0:

ID: 650590
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623540
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8202
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.1.0:

ID: 601835
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 601840
Correction HWX-File
Parameter description corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.0.0:

ID: 594490
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594900
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600650
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.2.0.0:

ID: 590145
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Version Language
Operating System
Date
Size
Type Download
3.0.0.0 * 04/08/2026 3 MB EXE AS6_HW_X20RT8202.exe
Description V6.0 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 3.0.0.0:

ID: RKFY-8831
Support for X2X+ networks
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(433), 1\58715_3.fw(433), 1\58715_4.fw(433)

Version 1.8.0.0:

ID: TDYD-9563
Corrected dead time behavior in the rtiPWM function block
Dead time can be activated viabit 3 in the “Mode” register
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58715_2.fw(433), 1\58715_3.fw(433), 1\58715_4.fw(433)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 689440
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689475
Module documentation revised
Data sheet V 1.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.6.0.0:

ID: 650590
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623540
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8202
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.1.0:

ID: 601835
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 601840
Correction HWX-File
Parameter descriptioncorrected
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.0.0:

ID: 594490
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594900
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600650
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.2.0.0:

ID: 590145
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 12/01/2025 3 MB EXE AS6_HW_X20RT8202.exe
Description V6.0 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 1.8.0.0:

ID: TDYD-9563
Corrected dead time behavior in the rtiPWM function block
Dead time can be activated via bit 3 in the “Mode” register
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58715_2.fw(433), 1\58715_3.fw(433), 1\58715_4.fw(433)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 689440
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 689475
Module documentation revised
Data sheet V 1.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.6.0.0:

ID: 650590
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623540
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8202
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.1.0:

ID: 601835
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 601840
Correction HWX-File
Parameter description corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.0.0:

ID: 594490
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594900
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

ID: 600650
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.2.0.0:

ID: 590145
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Datasheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Loading
Back to list

Please choose country and language

B&R Logo