V4.3 HW Upgrade (5ACCLI02.SD40-000)

DWL@DWL10000521666

Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 02/12/2025 535 KB EXE AS4_HW_5ACCLI02.SD40-000.exe
Description V4.3 HW Upgrade (5ACCLI02.SD40-000)

Revision information 5ACCLI02.SD40-000

Version 2.1.0.0:

ID: AQAJ-8889
Support for the APC3200 product series starting with AS6.3/AR6.3.
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 678220
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter) and a firmware upgradeof the used SDL4 components is necessary. Function is supported from xPC3100 SDL4 Transmitters (SDL4T) FW V01.00, SDL4 Receiver (SDL4R) FW V06.14 and HDBaseT FW V01.00.
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended:
APC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
AP9x3 panels: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 678225
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 678265
Module supervision of the APC3100 Graphics option from AR A4.81:
The supervision of the APC3100 Graphics option is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing APC3100 Graphicsoption,the Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default issupervised = on.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No

ID: 681995
Support for IOMapping starting with AS 4.8.2/AR A4.82.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 574885
Support for 5ACCLI02.SD40-000
To configure a SDL4 Panel following upgrades have to be installed, too:
SDL4 Receiver: 5DLSD4.1001-00 V1.0.0.0
Automation Panel 9x3: 5AP9x3.xxxx-xx V1.7.0.0
Automation Panel 1000: 5AP11xx.xxxx-xx V1.3.0.0
Automation Panel 5000: 5AP5xxx.xxxx-xx V1.2.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 09/14/2020 215 KB EXE AS4_HW_5ACCLI02.SD40-000.exe
Description V4.3 HW Upgrade (5ACCLI02.SD40-000)

Revision information 5ACCLI02.SD40-000

Version 2.0.0.0:

ID: 678220
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter) and a firmware upgrade of the used SDL4 components is necessary. Function is supported fromxPC3100 SDL4 Transmitters (SDL4T) FW V01.00, SDL4 Receiver (SDL4R) FW V06.14 and HDBaseT FW V01.00.
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended:
APC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
AP9x3 panels: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 678225
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 678265
Module supervision of the APC3100 Graphics option from AR A4.81:
The supervision of the APC3100 Graphics option is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing APC3100 Graphicsoption, the Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 681995
Support for IOMapping starting with AS 4.8.2/AR A4.82.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 574885
Support for 5ACCLI02.SD40-000
To configure a SDL4 Panel following upgrades have to be installed, too:
SDL4 Receiver: 5DLSD4.1001-00 V1.0.0.0
Automation Panel 9x3: 5AP9x3.xxxx-xx V1.7.0.0
Automation Panel 1000: 5AP11xx.xxxx-xx V1.3.0.0
Automation Panel 5000: 5AP5xxx.xxxx-xx V1.2.0.0
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 02/01/2018 385 KB EXE AS4_HW_5ACCLI02.SD40-000.exe
Description V4.3 HW Upgrade (5ACCLI02.SD40-000)

Revision information 5ACCLI02.SD40-000

Version 1.0.0.0:

ID: 574885
Support for 5ACCLI02.SD40-000
To configure a SDL4 Panel following upgrades have to be installed, too:
SDL4 Receiver: 5DLSD4.1001-00 V1.0.0.0
Automation Panel 9x3: 5AP9x3.xxxx-xx V1.7.0.0
Automation Panel 1000: 5AP11xx.xxxx-xx V1.3.0.0
Automation Panel 5000: 5AP5xxx.xxxx-xx V1.2.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo