DWL@DWL10000303156

Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 07/30/2025 928 KB EXE AS4_HW_X20BR9300.exe
Description V4.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.5.0.0:

ID: TDYD-8920
The current limit values have been standardized on the HW variants.
The warning LED is activated from 1.5 A.
From 2.3 A, the error bit and the error LED are set.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(241), 1\7105_22.fw(241), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.4.0.0:

ID: TDYD-7659
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only acyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can onlybe delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(210), 1\7105_22.fw(240), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.3.0.0:

ID: 740420
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 743310
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530),1\7105_21.fw(210), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.4.0:

ID:636875
Module documentation revised
Data sheet V3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.3.0:

ID: 482825
Module documentation revised
Data sheet V3.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.6:

ID: 402055
Documentation refreshed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.4:

ID: 391550
Handling for system designer improved
X2X connection is shown to the left.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.3:

ID:375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction of classificationin Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints forBus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware:1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correction of description text in HWC
Correction of description text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 01/20/2025 939 KB EXE AS4_HW_X20BR9300.exe
Description V4.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.4.0.0:

ID: TDYD-7659
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardwareconfiguration is used for various customer applications. In this case, a default configuration is simply created in AS and the actual configuration is readout after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is nowconfigured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(210), 1\7105_22.fw(240), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.3.0.0:

ID: 740420
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 743310
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(210), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.4.0:

ID: 636875
Module documentation revised
Data sheet V3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.3.0:

ID: 482825
Module documentation revised
Data sheet V3.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.6:

ID: 402055
Documentation refreshed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.4:

ID: 391550
Handling for system designer improved
X2X connection is shown to the left.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.3:

ID: 375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction ofclassification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530),1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correction of description text in HWC
Correction of description text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 01/26/2022 739 KB EXE AS4_HW_X20BR9300.exe
Description V4.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.3.0.0:

ID: 740420
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 743310
Module documentation revised
Datasheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(210), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptationsfor Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.4.0:

ID: 636875
Module documentation revised
Data sheet V3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530),1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.3.0:

ID: 482825
Module documentation revised
Data sheet V3.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.6:

ID: 402055
Documentationrefreshed
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.4:

ID: 391550
Handling for system designer improved
X2X connection isshown to the left.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.3:

ID: 375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768),1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configurationmay cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correction of description text in HWC
Correction of description text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768),1\7105_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 683 KB EXE AS4_HW_X20BR9300.exe
Description V4.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.4.0:

ID: 636875
Module documentation revised
Data sheet V3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.3.0:

ID: 482825
Module documentation revised
Data sheet V3.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.6:

ID: 402055
Documentation refreshed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.4:

ID: 391550
Handling for system designer improved
X2X connection is shown to the left.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530),1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.3:

ID: 375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correction of description text in HWC
Correction of description text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 677 KB EXE AS4_HW_X20BR9300.exe
Description V4.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.4.0:

ID: 636875
Module documentation revised
Data sheet V3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.3.0:

ID: 482825
Module documentation revised
Data sheet V3.11
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.6:

ID: 402055
Documentation refreshed
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.4:

ID: 391550
Handling for system designer improved
X2X connection is shown to the left.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.3:

ID: 375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction of classification in Automation Studio4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768),1\7105_6.fw(784)

Version 1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correction of description text in HWC
Correction ofdescription text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.0.4.0 * 07/12/2019 677 KB EXE AS4_HW_X20BR9300.exe
Description V4.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.0.4.0:

ID: 636875
Module documentation revised
Data sheet V3.15
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.3.0:

ID: 482825
Module documentation revised
Data sheet V3.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.6:

ID: 402055
Documentation refreshed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.4:

ID: 391550
Handling for system designer improved
X2X connection is shown to the left.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.3:

ID: 375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correctionof description text in HWC
Correction of description text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.0.3.0 * 06/21/2016 695 KB EXE AS4_HW_X20BR9300.exe
Description V4.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.0.3.0:

ID: 482825
Module documentation revised
Data sheet V3.11
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.6:

ID: 402055
Documentation refreshed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.4:

ID: 391550
Handling for system designer improved
X2X connection is shown to the left.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.3:

ID: 375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardwarecatalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension inIO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correction of description text in HWC
Correction of descriptiontext in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.0.2.3 * 05/09/2014 285 KB EXE AS4_HW_X20BR9300.exe
Description V4.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.0.2.3:

ID: 375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correctionof description text in HWC
Correction of description text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.0.2.2 * 07/09/2013 285 KB EXE AS4_HW_X20BR9300.exe
Description V4.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.0.2.2:

ID: 342835
Correction of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed:No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus currentand Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correction of description text in HWC
Correction of description text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo