DWL@DWL10000282930

Version Language
Operating System
Date
Size
Type Download
1.5.2.0 * 03/14/2024 1 MB EXE AS4_HW_X20AT6402.exe
Description V4.0 HW Upgrade (X20AT6402)

Revision information X20AT6402

Version 1.5.2.0:

ID: 780685
expension of temperatureresolution
Additional selectable resolution of measured temperature of 0.01°C
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_10.fw(120), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version1.4.0.0:

ID: 757925 / Support ID: 400388291
Configuration registers for HW varinate 10 can be read back
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_10.fw(115), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.3.0.0:

ID: 749320
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_10.fw(113), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channeldescription changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573505
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.5.0:

ID: 531785 / Support ID: 400217420
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 533810
Module documentation revised
Data sheet V3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.4.0:

ID: 463020
Module documentation revised
Data sheet V 3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.3.0:

ID: 329495 / Support ID: 400107280
Correction of the AS-help regarding channel deactivation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.2:

ID: 261250 / Support ID: 400067109
Enhancment data point description
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 349205
Correction for Usage inAPROL
Conditions for label of channels adapted.
Channel descriptionchanged: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.1:

ID: 350555
Correction of EPlan export
Adaption pin label for EPlan
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.0:

ID: 190055 / Support ID: 400010917
Adjustment for temperature compensation for3 configurations, enhancement sensor type R and B
New FW: Adjustment fortemperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed:Yes
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 09/07/2022 920 KB EXE AS4_HW_X20AT6402.exe
Description V4.0 HW Upgrade (X20AT6402)

Revision information X20AT6402

Version 1.4.0.0:

ID: 757925 / Support ID: 400388291
Configuration registers for HW varinate 10 can be read back
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_10.fw(115), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.3.0.0:

ID: 749320
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_10.fw(113), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573505
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790),1\7081_6.fw(850)

Version 1.0.5.0:

ID: 531785 / Support ID: 400217420
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 533810
Module documentation revised
Data sheet V3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.4.0:

ID: 463020
Module documentation revised
Data sheet V 3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.3.0:

ID: 329495 / Support ID: 400107280
Correction of the AS-help regarding channel deactivation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530),1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.2:

ID: 261250 / Support ID: 400067109
Enhancment data point description
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 349205
Correction for Usagein APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.1:

ID: 350555
Correction of EPlan export
Adaption pin label for EPlan
Channeldescription changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.0:

ID: 190055 / Support ID: 400010917
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 06/14/2022 921 KB EXE AS4_HW_X20AT6402.exe
Description V4.0 HW Upgrade (X20AT6402)

Revision information X20AT6402

Version 1.3.0.0:

ID: 749320
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_10.fw(113), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573505
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.5.0:

ID: 531785 / Support ID: 400217420
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 533810
Module documentation revised
Data sheet V3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530),1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.4.0:

ID: 463020
Module documentation revised
Data sheet V 3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.3.0:

ID: 329495 / Support ID: 400107280
Correction of the AS-help regarding channel deactivation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.2:

ID: 261250 / Support ID: 400067109
Enhancment data point description
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 349205
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.1:

ID: 350555
Correction of EPlan export
Adaption pin label for EPlan
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.0:

ID: 190055 / Support ID: 400010917
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R andB
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 857 KB EXE AS4_HW_X20AT6402.exe
Description V4.0 HW Upgrade (X20AT6402)

Revision information X20AT6402

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573505
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.5.0:

ID: 531785 / Support ID: 400217420
Correction hwx / hwc
WrongSig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 533810
Module documentation revised
Data sheetV3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.4.0:

ID: 463020
Module documentation revised
Data sheet V3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.3.0:

ID: 329495 / Support ID: 400107280
Correction of the AS-help regarding channel deactivation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.2:

ID: 261250 / Support ID: 400067109
Enhancment data point description
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 349205
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.1:

ID: 350555
Correction of EPlan export
Adaption pin label for EPlan
Channel description changed: Yes
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.0:

ID: 190055 / Support ID: 400010917
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 853 KB EXE AS4_HW_X20AT6402.exe
Description V4.0 HW Upgrade (X20AT6402)

Revision information X20AT6402

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573505
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.5.0:

ID: 531785 / Support ID: 400217420
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 533810
Module documentation revised
Data sheet V3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.4.0:

ID: 463020
Module documentation revised
Data sheet V 3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.3.0:

ID: 329495 / Support ID: 400107280
Correction of the AS-help regarding channel deactivation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.2:

ID: 261250 / Support ID: 400067109
Enhancment data point description
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 349205
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.1:

ID: 350555
Correction of EPlan export
Adaption pin label for EPlan
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.0:

ID: 190055 / Support ID: 400010917
Adjustment for temperature compensationfor 3 configurations, enhancement sensor type R and B
New FW: Adjustmentfor temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.0.6.0 * 08/02/2018 810 KB EXE AS4_HW_X20AT6402.exe
Description V4.0 HW Upgrade (X20AT6402)

Revision information X20AT6402

Version 1.0.6.0:

ID: 573505
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.5.0:

ID: 531785 / Support ID: 400217420
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 533810
Module documentation revised
Data sheet V3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.4.0:

ID: 463020
Module documentation revised
Data sheet V 3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.3.0:

ID: 329495 / Support ID: 400107280
Correctionof the AS-help regarding channel deactivation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.2:

ID: 261250 / Support ID: 400067109
Enhancment data point description
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 349205
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.1:

ID: 350555
Correction of EPlan export
Adaption pin label for EPlan
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware:1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.0:

ID: 190055 / Support ID: 400010917
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.0.5.0 * 05/08/2017 799 KB EXE AS4_HW_X20AT6402.exe
Description V4.0 HW Upgrade (X20AT6402)

Revision information X20AT6402

Version 1.0.5.0:

ID: 531785 / Support ID: 400217420
Correction hwx /hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 533810
Module documentation revised
Data sheet V3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.4.0:

ID: 463020
Module documentation revised
Data sheet V 3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.3.0:

ID: 329495 / Support ID: 400107280
Correction of the AS-help regarding channel deactivation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.2:

ID: 261250 / SupportID: 400067109
Enhancment data point description
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 349205
Correction for Usage in APROL
Conditions forlabel of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.1:

ID: 350555
Correction of EPlan export
Adaption pin label for EPlan
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)

Version 1.0.2.0:

ID: 190055 / Support ID: 400010917
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7081_1.fw(530), 1\7081_2.fw(530), 1\7081_3.fw(560), 1\7081_5.fw(790), 1\7081_6.fw(850)
Loading
Back to list

Please choose country and language

B&R Logo