V4.0 HW Upgrade (5APC2100.BY22-000)

DWL@DWL10000576425

Version Language
Operating System
Date
Size
Type Download
2.0.2.0 * 12/04/2018 547 KB EXE AS4_HW_5APC2100.BY22-000.exe
Description V4.0 HW Upgrade (5APC2100.BY22-000)

Revision information 5APC2100.BY22-000

Version 2.0.2.0:

ID: 621235
Bugfix for the ETHinternal interface
ModbusTCP and OPC UA are working now for the ETHinternal.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58819_0.fw(113)

Version 2.0.1.0:

ID: 590985
New MTCX version V01.13
New MTCX version V01.13 with following changes.
- Bugfix: Extension units for AP5000 are not recognized sporadically.
- Enhancements for B&R Hypervisor.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58819_0.fw(113)

Version 2.0.0.0:

ID: 566580
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.5.0:

ID: 571375
New MTCX version V01.11
New MTCX version V01.11 with following changes.
- Support for B&R Hypervisor.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58819_0.fw(111)

Version 1.2.4.0:

ID: 537285
New MTCX version V01.10
New MTCX version V01.10 with following changes.
- Support for 5ACCIF01.FSS0-000.
- Support syncronization byte for BRADI interface over several OS systems.
- Optimized RTC syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58819_0.fw(110)

Version 1.2.3.0:

ID: 497464
New MTCX version V01.08
New MTCX version V01.08 with following changes.
- Support for 5APC2100.BY48-000 variant with AR N4.10 or B4.26.
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\58819_0.fw(108)

Version 1.2.2.0:

ID: 469205
New MTCX version V01.07
New MTCX version V01.07 with following changes.
- Support for customer spezific IF card.
- Bugfix: Run Led was not cleared in standby mode.
- Optimized SDL equalizer settings.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58819_0.fw(107)

Version 1.2.1.0:

ID: 456275
Corrected module picture for 5APC2100.BYxx-000 in system designer of AS
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No

ID: 457870
New MTCX version V01.06
New MTCXversion V01.06 with following changes:
- Support for 5ACCIF01.ICAN-000.
- Bugfix: AP800 display units are not recognized sporadically as SDL deviceat simultaneous PowerOn of the APC2100 and AP800.
- Support for AP5000 Key Extensions.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58819_0.fw(106)

Version 1.2.0.0:

ID: 446960
Adaptions for AS4.2 and change of the minimum version
The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58819_0.fw(103)

Version 1.1.2.0:

ID: 435970
Bugfix for Modbus TCP with ARwin
The APC2100 can be used as Modbus TCP master.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 435995
Bugfix #2 for Modbus TCP with ARwin
From ARwin version G4.10 on the APC2100 can be used as Modbus TCP slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58819_0.fw(103)

Version 1.1.0.1:

ID: 429420
Support of terminal mode for the APC2100
To configure the APC2100 as a VC Windows terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 433815
New MTCX FW V01.03 for APC2100/PPC2100
New MTCX FW V01.03 for APC2100/PPC2100 with following changes:
- Support for Panels with external backlight LED driver (e.g.: AP1000).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 434405
Configuration for VC Windows Terminal added
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: No
Firmware: 1\58819_0.fw(103)

Version 1.0.2.0:

ID: 424275
New MTCX FW V01.02 forAPC2100/PPC2100
New MTCX FW V01.02 for APC2100/PPC2100 with following changes:
- HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer).
- Power ON behaviour optimized for next generation AP1000 (especially for 7in model).
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58819_0.fw(102)

Version 1.0.1.1:

ID: 408385
Bugfix: CPU temperature in SDM
Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58819_0.fw(100)
Loading
Back to list

Please choose country and language

B&R Logo