DWL@DWL10000564511

Version Language
Operating System
Date
Size
Type Download
1.10.1.5 * 10/05/2018 2 MB EXE AS3.0_HW_X20ST4492.exe
Description V3.0 HW Upgrade (X20ST4492)

Revision information X20ST4492

Version 1.10.1.5:

ID: 585625
User configurable calculation of the input value during internal tests alsoin AS 3.x
User configurable calculation of the input value during internal tests alsoin AS 3.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 585630
SafeThrSelector_0506_Bitx not working - Fix in AS 3.x
The selection of the thresholds to use for channel 5 and 6 by SafeThrSelector_0506_Bitx is not working. Subsequently always the first thresholds are used.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(302), 6\46105_1.fw(322)

Version 1.10.1.1:

ID: 533055
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 533145
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 533195
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 536305
SafeThrSelector_0506_Bitx not working
The selection of the thresholds to use for channel 5 and 6 by SafeThrSelector_0506_Bitxis not working. Subsequently always the first thresholds are used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 539130
User configurable calculation of the input value during internal tests
User configurable calculation of theinput value during internal tests
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(302), 6\46105_1.fw(322)

Version 1.10.0.1:

ID: 470650
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 470655
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(302), 6\46105_1.fw(321)

Version 1.9.0.0:

ID: 404205
safety response time
The safety response time is now depending on the configured filter.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(302)

Version 1.7.0.1:

ID: 388465
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301)

Version 1.7.0.0:

ID: 372070
changed manual verion to 1.70
changed manual verion to 1.70
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301)

Version 1.6.0.98:

ID: 370680 / Support ID: 400107215
Violation of cycle time in PreOp with input filter 1ms
Functions were rearranged in PreOp to comply with the cycle time for all filters.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 370690
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8. SafetyRelease 1.8 serves as basis for thebackward compatibility
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(311)

Version 1.6.0.7:

ID: 339295
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.6.0.5:

ID: 335505
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335510 / Support ID: 400083263
unlock of SafeModuleIDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.6.0.3:

ID:332250
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 3\46105_1.fw(295)

Version 1.6.0.2:

ID: 328595
Correction for responsetimecalculator
Correction of parameters used for the calculation of the worstcase responsetime in Release 1.6 with the responsetimecalculator.
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.6.0.1:

ID: 314585
Adaption of module configuration file release 1.6
Adaption of module configuration file release1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.5.0.5:

ID: 312420
added pindefinitions for EPLAN export
added pindefinitions for EPLAN export
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.5.0.4:

ID: 303410
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.5.0.0:

ID: 293960
First Official Release
First Official Release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295)
Loading
Back to list

Please choose country and language

B&R Logo