Exhibition demos 10,4" targets (Part I of III)

DWL@DWL10000086816

Version Language
Operating System
Date
Size
Type Download
1.00.0 * Sonstige 03/31/2009 318 MB ZIP 10_Zoll_Part_I.zip
Description Exhibition demos 10,4" targets (Part I of III)

SW: Automation Studio (2.x, 3.x)
HW: 4PP320.1043-31, 4PP381.1043-31, 4PP420.1043-75,
4PP420.1043-B5, 4PP451.1043-75, 4PP451.1043-B5,
4PP452.1043-75, 4PP480.1043-75, 4PP481.1043-75,
4PP481.1043-B5, 4PP482.1043-75, 4PP420.0573-75,

The project(s) are basically used on our exhibitions,
thus they can now also be downloaded at the library base.

The individual *.zip files contain a description of the project,
the project itself and also a PVI transfer list to set up
the targets. Additionally some screenshots visualize the look
upfront already.

Most of the projects are done with AS3.x, nevertheless some are
also don with AS2.x. In the description files you always find the detailled information.

All 10,4" targets are included in 3 individual downloads! Nevertheless any part works without another.
Loading
Back to list

Please choose country and language

B&R Logo