DWL@DWL10000318445

Version Language
Operating System
Date
Size
Type Download
1.25 * 09/13/2022 4 MB ZIP UPG_PPC2100_MTCX_V0125_EFI.zip
Description PPC2100 Firmware Upgrade (MTCX)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade of the MTCX is done,
but before the required Power Off/On is done. Otherwise the
firmware upgrade is not complete, because the UPS will provide
the system with power.

----------------------------------------------------------------
Version 01.25 / 07/12/2022 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.25 NEW
README.txt 01.25 NEW
STARTUP.nsh 01.00
MTCXPPC2100.nsh 01.00
MTCXSVC.efi 19.52 NEW
58658_0.fw 01.25 NEW
58659_0.fw 01.25 NEW
58660_0.fw 01.25 NEW
58648_0.fw 01.25 NEW
58693_0.fw 01.25 NEW
58694_0.fw 01.25 NEW
58695_0.fw 01.25 NEW
58696_0.fw 01.25 NEW
58699_0.fw 01.25 NEW
58701_0.fw 01.25 NEW
60115_0.fw 01.25 NEW
60116_0.fw 01.25 NEW
60117_0.fw 01.25 NEW
60118_0.fw 01.25 NEW
60119_0.fw 01.25 NEW
60683_0.fw 01.25 NEW
60684_0.fw 01.25 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw,
58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw,
60115_0.fw, 60116_0.fw, 60117_0.fw, 60118_0.fw, 60119_0.fw,
60683_0.fw, 60684_0.fw (MTCX Firmware):
- Support for new HW monitor types.
- Internal changes/optimizations for the function test.

MTCXSVC:
- Minor optimizations and bug fixes.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.22 * 08/24/2021 4 MB ZIP UPG_PPC2100_MTCX_V0122_EFI.zip
Description PPC2100 Firmware Upgrade (MTCX)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade of the MTCX is done,
but before the required Power Off/On is done. Otherwise the
firmware upgrade is not complete, because the UPS will provide
the system with power.

----------------------------------------------------------------
Version 01.22 / 07/02/2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.22 NEW
README.txt 01.22 NEW
STARTUP.nsh 01.00
MTCXPPC2100.nsh 01.00
MTCXSVC.efi 19.40 NEW
58658_0.fw 01.22 NEW
58659_0.fw 01.22 NEW
58660_0.fw 01.22 NEW
58648_0.fw 01.22 NEW
58693_0.fw 01.22 NEW
58694_0.fw 01.22 NEW
58695_0.fw 01.22 NEW
58696_0.fw 01.22 NEW
58699_0.fw 01.22 NEW
58701_0.fw 01.22 NEW
60115_0.fw 01.22 NEW
60116_0.fw 01.22 NEW
60117_0.fw 01.22 NEW
60118_0.fw 01.22 NEW
60119_0.fw 01.22 NEW
60683_0.fw 01.22 NEW
60684_0.fw 01.22 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw,
58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw,
60115_0.fw, 60116_0.fw, 60117_0.fw, 60118_0.fw, 60119_0.fw,
60683_0.fw, 60684_0.fw (MTCX Firmware):
- Optimization of the communication interface to the local display
(only applies to PPC2100).

MTCXSVC:
- Support for MPC3100 family.
- Support for SDL4T extended update (LINKIFILE).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.21 * 06/06/2019 4 MB ZIP UPG_PPC2100_MTCX_V0121_EFI.zip
Description PPC2100 Firmware Upgrade (MTCX)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade of the MTCX is done,
but before the required Power Off/On is done. Otherwise the
firmware upgrade is not complete, because the UPS will provide
the system with power.

----------------------------------------------------------------
Version 01.21 / 04/26/2019 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.21 NEW
README.txt 01.21 NEW
STARTUP.nsh 01.00
MTCXPPC2100.nsh 01.00
MTCXSVC.efi 17.43
58658_0.fw 01.21 NEW
58659_0.fw 01.21 NEW
58660_0.fw 01.21 NEW
58648_0.fw 01.21 NEW
58693_0.fw 01.21 NEW
58694_0.fw 01.21 NEW
58695_0.fw 01.21 NEW
58696_0.fw 01.21 NEW
58699_0.fw 01.21 NEW
58701_0.fw 01.21 NEW
60115_0.fw 01.21 NEW
60116_0.fw 01.21 NEW
60117_0.fw 01.21 NEW
60118_0.fw 01.21 NEW
60119_0.fw 01.21 NEW
60683_0.fw 01.21 NEW
60684_0.fw 01.21 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw,
58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw,
60115_0.fw, 60116_0.fw, 60117_0.fw, 60118_0.fw, 60119_0.fw,
60683_0.fw, 60684_0.fw (MTCX Firmware):
- Bugfix: Sporadically, incorrect key codes are generated by an
internal panel keyboard of a customized Automation Panel.
The key and LED matix is not affected by this behavior.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.14 * 02/14/2019 4 MB ZIP UPG_PPC2100_MTCX_V0114_EFI.zip
Description PPC2100 Firmware Upgrade (MTCX)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade process !!!

2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.14 / 12/04/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.14 NEW
README.txt 01.14 NEW
STARTUP.nsh 01.00
MTCXPPC2100.nsh 01.00
MTCXSVC.efi 17.43 NEW
58658_0.fw 01.14 NEW
58659_0.fw 01.14 NEW
58660_0.fw 01.14 NEW
58648_0.fw 01.14 NEW
58693_0.fw 01.14 NEW
58694_0.fw 01.14 NEW
58695_0.fw 01.14 NEW
58696_0.fw 01.14 NEW
58699_0.fw 01.14 NEW
58701_0.fw 01.14 NEW
60115_0.fw 01.14 NEW
60116_0.fw 01.14 NEW
60117_0.fw 01.14 NEW
60118_0.fw 01.14 NEW
60119_0.fw 01.14 NEW
60683_0.fw 01.14 NEW
60684_0.fw 01.14 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw,
58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw,
60115_0.fw, 60116_0.fw, 60117_0.fw, 60118_0.fw, 60119_0.fw,
60683_0.fw, 60684_0.fw (MTCX Firmware):
- Optimized internal keyboard syncronization.

MTCXSVC:
- Support for xPC2200 family.
- Support for SDL4 converter.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.13 * 04/27/2018 4 MB ZIP UPG_PPC2100_MTCX_V0113_EFI.zip
Description PPC2100 Firmware Upgrade (MTCX)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade process !!!

2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.13 / 03/15/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.13 NEW
README.txt 01.13 NEW
STARTUP.nsh 01.00
MTCXPPC2100.nsh 01.00
MTCXSVC.efi 16.10
58658_0.fw 01.13 NEW
58659_0.fw 01.13 NEW
58660_0.fw 01.13 NEW
58648_0.fw 01.13 NEW
58693_0.fw 01.13 NEW
58694_0.fw 01.13 NEW
58695_0.fw 01.13 NEW
58696_0.fw 01.13 NEW
58699_0.fw 01.13 NEW
58701_0.fw 01.13 NEW
60115_0.fw 01.13 NEW
60116_0.fw 01.13 NEW
60117_0.fw 01.13 NEW
60118_0.fw 01.13 NEW
60119_0.fw 01.13 NEW
60683_0.fw 01.13 NEW
60684_0.fw 01.13 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw,
58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw,
60115_0.fw, 60116_0.fw, 60117_0.fw, 60118_0.fw, 60119_0.fw,
60683_0.fw, 60684_0.fw (MTCX Firmware):
- Bugfix: Extension units for AP5000 are not recognized
sporadically.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.10 * 06/14/2017 4 MB ZIP UPG_PPC2100_MTCX_V0110_EFI.zip
Description PPC2100 Firmware Upgrade (MTCX)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade process !!!

2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.10 / 04/24/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.10 NEW
README.txt 01.10 NEW
STARTUP.nsh 01.00
MTCXPPC2100.nsh 01.00
MTCXSVC.efi 12.40
58658_0.fw 01.10 NEW
58659_0.fw 01.10 NEW
58660_0.fw 01.10 NEW
58648_0.fw 01.10 NEW
58693_0.fw 01.10 NEW
58694_0.fw 01.10 NEW
58695_0.fw 01.10 NEW
58696_0.fw 01.10 NEW
58699_0.fw 01.10 NEW
58701_0.fw 01.10 NEW
60115_0.fw 01.10 NEW
60116_0.fw 01.10 NEW
60117_0.fw 01.10 NEW
60118_0.fw 01.10 NEW
60119_0.fw 01.10 NEW
60683_0.fw 01.10 NEW
60684_0.fw 01.10 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw,
58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw,
60115_0.fw, 60116_0.fw, 60117_0.fw, 60118_0.fw, 60119_0.fw,
60683_0.fw, 60684_0.fw (MTCX Firmware):
- Support for 5ACCIF01.FSS0-000.
- Support syncronization byte for BRADI interface over several
OS systems.
- Optimized RTC syncronization.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.08 * 10/12/2016 4 MB ZIP UPG_PPC2100_MTCX_V0108_EFI.zip
Description PPC2100 Firmware Upgrade (MTCX)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade process !!!

2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.08 / 08/31/2016 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.08 NEW
README.txt 01.08 NEW
STARTUP.nsh 01.00
MTCXPPC2100.nsh 01.00
MTCXSVC.efi 12.40
58658_0.fw 01.08 NEW
58659_0.fw 01.08 NEW
58660_0.fw 01.08 NEW
58648_0.fw 01.08 NEW
58693_0.fw 01.08 NEW
58694_0.fw 01.08 NEW
58695_0.fw 01.08 NEW
58696_0.fw 01.08 NEW
58699_0.fw 01.08 NEW
58701_0.fw 01.08 NEW
60115_0.fw 01.08 NEW
60116_0.fw 01.08 NEW
60117_0.fw 01.08 NEW
60118_0.fw 01.08 NEW
60119_0.fw 01.08 NEW
60683_0.fw 01.08 NEW
60684_0.fw 01.08 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw,
58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw,
60115_0.fw, 60116_0.fw, 60117_0.fw, 60118_0.fw, 60119_0.fw,
60683_0.fw, 60684_0.fw (MTCX Firmware):
- Support for 5PPC2100.BY48-00x variants.
- Bugfix: customized 4-wire touch.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.07 * 03/31/2016 4 MB ZIP UPG_PPC2100_MTCX_V0107_EFI.zip
Description PPC2100 Firmware Upgrade (MTCX)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade process !!!

2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.07 / 02/12/2016 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.07 NEW
README.txt 01.07 NEW
STARTUP.nsh 01.00
MTCXPPC2100.nsh 01.00
MTCXSVC.efi 12.40
58658_0.fw 01.07 NEW
58659_0.fw 01.07 NEW
58660_0.fw 01.07 NEW
58648_0.fw 01.07 NEW
58693_0.fw 01.07 NEW
58694_0.fw 01.07 NEW
58695_0.fw 01.07 NEW
58696_0.fw 01.07 NEW
58699_0.fw 01.07 NEW
58701_0.fw 01.07 NEW
60115_0.fw 01.07 NEW
60116_0.fw 01.07 NEW
60117_0.fw 01.07 NEW
60118_0.fw 01.07 NEW
60119_0.fw 01.07 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw,
58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw,
60115_0.fw, 60116_0.fw, 60117_0.fw, 60118_0.fw, 60119_0.fw
(MTCX Firmware):
- Support for customer spezific IF card.
- Support for 5PPC2100.BYxx-002 variants.
- Bugfix: Run Led was not cleared in standby mode.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.06 * 01/07/2016 3 MB ZIP UPG_PPC2100_MTCX_V0106_EFI.zip
Description PPC2100 Firmware Upgrade (MTCX)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade process !!!

2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.06 / 11/20/2015 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.06 NEW
README.txt 01.06 NEW
STARTUP.nsh 01.00
MTCXPPC2100.nsh 01.00
MTCXSVC.efi 12.40 NEW
58658_0.fw 01.06 NEW
58659_0.fw 01.06 NEW
58660_0.fw 01.06 NEW
58648_0.fw 01.06 NEW
58693_0.fw 01.06 NEW
58694_0.fw 01.06 NEW
58695_0.fw 01.06 NEW
58696_0.fw 01.06 NEW
58699_0.fw 01.06 NEW
58701_0.fw 01.06 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw, 58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw (MTCX Firmware):
- Support for 5ACCIF01.ICAN-000.
- Bugfix: AP5000 Key Extensions.

MTCXSVC:
- Support for AP1000 and AP5000 display units.
- Using the options "I" and "ALL" a system report is shown.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.03 * 06/11/2015 2 MB ZIP UPG_PPC2100_MTCX_V0103_EFI.zip
Description PPC2100 Firmware Upgrade (MTCX)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade process !!!

2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.03 / 05/13/2015 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.03 NEW
README.txt 01.03 NEW
STARTUP.nsh 01.00
MTCXPPC2100.nsh 01.00
MTCXSVC.efi 12.10
58658_0.fw 01.03 NEW
58659_0.fw 01.03 NEW
58660_0.fw 01.03 NEW
58648_0.fw 01.03 NEW
58693_0.fw 01.03 NEW
58694_0.fw 01.03 NEW
58695_0.fw 01.03 NEW
58696_0.fw 01.03 NEW
58699_0.fw 01.03 NEW
58701_0.fw 01.03 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw,
58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw (MTCX Firmware):
- Support for Panels with external backlight LED driver (e.g.: AP1000).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.02 * 04/13/2015 2 MB ZIP UPG_PPC2100_MTCX_V0102_EFI.zip
Description PPC2100 Firmware Upgrade (MTCX)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.02 / 03/10/2015 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.02 NEW
README.txt 01.02 NEW
STARTUP.nsh 01.00
MTCXPPC2100.nsh 01.00
MTCXSVC.efi 12.10 NEW
58658_0.fw 01.02 NEW
58659_0.fw 01.02 NEW
58660_0.fw 01.02 NEW
58648_0.fw 01.02 NEW
58693_0.fw 01.02 NEW
58694_0.fw 01.02 NEW
58695_0.fw 01.02 NEW
58696_0.fw 01.02 NEW
58699_0.fw 01.02 NEW
58701_0.fw 01.02 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw,
58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw
(MTCX Firmware):
- HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer).
- Power ON behaviour optimized for next generation AP1000 (especially for 7in model).
- Bugfix: customized 4-wire touch.

MTCXSVC:
- Support for SDL3 Converter Box (5COSD3.1000-00).
- Optimization memory usage.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.00 * 12/17/2014 2 MB ZIP UPG_PPC2100_MTCX_V0100.zip
Description PPC2100 Firmware Upgrade (MTCX)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.00 / 11/27/2014 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.00 NEW
README.txt 01.00 NEW
CONFIG.sys 01.00 NEW
AUTOEXEC.bat 01.00 NEW
MTCXSVC.exe 10.20
58658_0.fw 01.00 NEW
58659_0.fw 01.00 NEW
58660_0.fw 01.00 NEW
58648_0.fw 01.00 NEW
58693_0.fw 01.00 NEW
58694_0.fw 01.00 NEW
58695_0.fw 01.00 NEW
58696_0.fw 01.00 NEW
58699_0.fw 01.00 NEW
58701_0.fw 01.00 NEW
PRGMTCX.bat 01.00 NEW

Change(s)

58658_0.fw, 58659_0.fw, 58660_0.fw, 58648_0.fw, 58693_0.fw, 58694_0.fw, 58695_0.fw, 58696_0.fw, 58699_0.fw, 58701_0.fw
(MTCX Firmware):
- Bugfix: Legacy CAN.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Back to list

Please choose country and language

B&R Logo