DWL@DWL10000094613

Version Language
Operating System
Date
Size
Type Download
1.16 * DOS 05/23/2012 489 KB ZIP UPG_APC620_PPC700_BIOSX945GME_N270_V0116.zip
Description BIOS Upgrade 945GME N270


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Updating the BIOS from version V01.10 to V01.11, it can happen during the first boot of an existing windows installation, that the screen resolution is set incorrect, respectively the screen resolution is set like it is after a new graphics driver installation.

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC620/PPC700 User Manual)
2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for X945/N270 - BIOS will be upgraded. (5PC600.X945-00) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.16 / 27.04.2012 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.16 NEW
README.txt 01.16 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.16 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC7R116.rom 01.16 NEW

Change(s)
BIOS:
- Bugfix: Fixed boot problem with Windows PE 3.0.
- Bugfix: Sporadic detection problem with PS2 devices fixed.
Problem occurs only with BIOS V01.15.
- Workaround for sporadic UHCI failures during heavy PCI bus
traffic with USB Legacy Support enabled in BIOS and under
operating systems without own USB drivers.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.15 * DOS 02/28/2012 488 KB ZIP UPG_APC620_PPC700_BIOSX945GME_N270_V0115.zip
Description BIOS Upgrade 945GME N270


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Updating the BIOS from version V01.10 to V01.11, it can happen during the first boot of an existing windows installation, that the screen resolution is set incorrect, respectively the screen resolution is set like it is after a new graphics driver installation.

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC620/PPC700 User Manual)
2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for X945/N270 - BIOS will be upgraded. (5PC600.X945-00) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.15 / 16.01.2012 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.15 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC7R115.rom 01.15 NEW

Change(s)
BIOS:
- Added a delay before USB2.0 enumeration to support slow responding USB HDDs. A setup node is available in the USB configuration page to select the delay in the range from 1sec. to 10sec. Default it is disabled.
- Disable old legacy C-state control in ACPI FADT. Linux still uses this and Windows as well in case Hyperthreading and SpeedStep are both disabled.
- Bugfix: fixed a Gate A20 handling issue in INT15h function 87h "Copy Extended Memory". Although INT15h function 87h is barely used anymore, it has been observed that some versions of QNX still call it during boot-up.
- Bugfix: fixed a detection problem for storage disks with less then 8GB capacity.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.14 * DOS 02/01/2011 488 KB ZIP UPG_APC620_PPC700_BIOSX945GME_N270_V0114.zip
Description BIOS Upgrade 945GME N270


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Updating the BIOS from version V01.10 to V01.11, it can happen during the first boot of an existing windows installation, that the screen resolution is set incorrect, respectively the screen resolution is set like it is after a new graphics driver installation.

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC620/PPC700 User Manual)
2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for X945/N270 - BIOS will be upgraded. (5PC600.X945-00) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.14 / 01.12.2010 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.14 NEW
README.txt 01.14 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.14 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC7R114.rom 01.14 NEW

Change(s)
BIOS:
- Microsoft OEM 2.1 ready.
- Added new setup node "DRAM Refresh Rate" under "Chipset
Configuration" setup page. Default value is Auto (DRAM Refresh
is used from the DRAM SPD data).


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.13 * DOS 07/22/2010 487 KB ZIP UPG_APC620_PPC700_BIOSX945GME_N270_V0113.zip
Description BIOS Upgrade 945GME N270


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Updating the BIOS from version V01.10 to V01.11, it can happen during the first boot of an existing windows installation, that the screen resolution is set incorrect, respectively the screen resolution is set like it is after a new graphics driver installation.

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC620/PPC700 User Manual)
2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for X945/N270 - BIOS will be upgraded. (5PC600.X945-00) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.13 / 16.07.2010 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.13 NEW
README.txt 01.13 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.13 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3 NEW
APC7R113.rom 01.13 NEW

Change(s)
BIOS:
- Bugfix: It was not possible to disable the Hyper Threading
Technology in BIOS setup.

XCPBSVC:
- Changed text from "B&R X855/B945 CPU-Board Service Utility" to
"B&R AMI BIOS CPU-Board Service Utility".

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.12 * DOS 05/12/2010 481 KB ZIP UPG_APC620_PPC700_BIOSX945GME_N270_V0112.zip
Description BIOS Upgrade 945GME N270

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC620/PPC700 User Manual)
2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for X945/N270 - BIOS will be upgraded. (5PC600.X945-00) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.12 / 21.04.2010 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.12 NEW
README.txt 01.12 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.12 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.3.3
APC7R112.rom 01.12 NEW

Change(s)
- Newest microcode update for the Intel Atom N270 cpu.
Version Language
Operating System
Date
Size
Type Download
1.11 * DOS 01/14/2010 497 KB ZIP UPG_APC620_PPC700_BIOSX945GME_N270_V0111.zip
Description BIOS Upgrade 945GME N270

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC620/PPC700 User Manual)
2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for X945/N270 - BIOS will be upgraded. (5PC600.X945-00) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Updating the BIOS from version V01.10 to V01.11, it can happen
during the first boot of an existing windows installation, that
the screen resolution is set incorrect, respectively the screen
resolution is set like it is after a new graphics driver
installation.

----------------------------------------------------------------
Version 01.11 / 14.12.2009 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.11 NEW
README.txt 01.11 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.11 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.3.3
APC7R111.rom 01.11 NEW

Change(s)
- Bugfix: After a warm start (e.g.: Windows Reboot, Reset, ...) sporadically the problem occurs, that the EDID data of a connected DVI panel is not detected correct (no output on the DVI panel). Problem is not vissible during a Power On.
- Bugfix: Actual fan speed value in the BIOS. With a fan speed e.g.: 2048 the 0 is ignored and a fan speed from 248 is shown.
- Added new setup node "Display Mode Persistence" under "Graphics Configuration" setup page. Default value is Enabled.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.10 * DOS 09/23/2009 497 KB ZIP UPG_APC620_PPC700_BIOSX945GME_N270_V0110.zip
Description BIOS Upgrade 945GME N270

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC620/PPC700 User Manual)

2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for X945/N270 - BIOS will be upgraded. (5PC600.X945-00) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.10 / 10.09.2009 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.10 NEW
README.txt 01.10 NEW
CONFIG.sys 01.10 NEW
AUTOEXEC.bat 01.10 NEW
BRBIOSID.exe 01.00 NEW
XCPBSVC.exe 01.3.3 NEW
APC7R110.rom 01.10 NEW

Change(s)
- First Release version.
Loading
Back to list

Please choose country and language

B&R Logo