DWL@DWL10000538236
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.46 | * | 07/11/2025 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0146_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) Only for APC3100 and PPC3100 system units! ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. BIOS settings backup function for variable backup/restore is due to the newer Insyde H2O BIOS Core starting with BIOS V1.40 no longer compatible with older BIOS versions. ---------------------------------------------------------------- Version 01.46 / 05/28/2025 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.46 NEW README.txt 01.46 NEW STARTUP.nsh 01.46 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.40 BRKBLUR146.bin 01.46 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Kaby Lake. - New BIOS setup node set PTN3460I PLL Range in the Power Configuration setup page. For correct operation, the MTCX version V4.28 or higher is required. - Bugfix: the 5AC901.ISRM-00 card no longer worked when waking up from S3. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.45 | * | 10/14/2024 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0145_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) Only for APC3100 and PPC3100 system units! ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. BIOS settings backup function for variable backup/restore is due to the newer Insyde H2O BIOS Core starting with BIOS V1.40 no longer compatible with older BIOS versions. ---------------------------------------------------------------- Version 01.45 / 06/05/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.45 NEW README.txt 01.45 NEW STARTUP.nsh 01.45 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.30 BRKBLUR145.bin 01.45 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.95.4551. - Cyber Security Update: - CVE-2023-45229 - CVE-2023-45230 - CVE-2023-45231 - CVE-2023-45232 - CVE-2023-45233 - CVE-2023-45235 ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.43 | * | 12/20/2023 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0143_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) Only for APC3100 and PPC3100 system units! ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. BIOS settings backup function for variable backup/restore is due to the newer Insyde H2O BIOS Core starting with BIOS V1.40 no longer compatible with older BIOS versions. ---------------------------------------------------------------- Version 01.43 / 10/25/2023 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.43 NEW README.txt 01.43 NEW STARTUP.nsh 01.43 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.30 NEW BRKBLUR143.bin 01.43 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.94.4494. - Intel Microcode update for Kaby Lake. - Insyde H2O Core updated to latest version. Information: BIOS settings backup function is no longer compatible with BIOS versions lower V1.40. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.40 | * | 02/07/2023 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0140_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) Only for APC3100 and PPC3100 system units! ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. BIOS settings backup function for variable backup/restore is due to the newer Insyde H2O BIOS Core starting with BIOS V1.40 no longer compatible with older BIOS versions. ---------------------------------------------------------------- Version 01.40 / 12/12/2022 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.40 NEW README.txt 01.40 NEW STARTUP.nsh 01.40 NEW H2OFFT-Sx64.efi 200.02.00.06 NEW MEUNLOCK.efi 03.20 BRKBLUR140.bin 01.40 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.93.4323. - Intel Microcode update for Kaby Lake. - B&R Bootlogo updated (B&R Brand Refresh). - Insyde H2O Core updated to latest version. For details see B&R Industrial Automation (br-automation.com) in Cyper Security area with the Description "Impact of Insyde UEFI Boot Issues on B&R Products". Information: BIOS settings backup function is no longer compatible with BIOS versions lower V1.40. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.25 | * | 03/22/2022 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0125_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) Only for APC3100 and PPC3100 system units! ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.25 / 11/08/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.25 NEW README.txt 01.25 NEW STARTUP.nsh 01.25 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 03.20 NEW BRKBLUR125.bin 01.25 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.90.3987. - Intel Microcode update for Kaby Lake. - Display the firmware version of SATA devices in the SSD monitoring service page. - New BIOS Setup node: "Block Boot-Failed Pop-Up" under Advanced -> PCH-IO Configuration. Default value is disabled. If enabled, the Pop-Up is blocked (e.g. UEFI-PXE Boot) if boot fails and tries next bootable device. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.24 | * | 09/01/2021 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0124_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) Only for APC3100 and PPC3100 system units! ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.24 / 07/19/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.24 NEW README.txt 01.24 NEW STARTUP.nsh 01.24 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 03.10 NEW BRKBLUR124.bin 01.24 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.86.3909. - Intel Microcode update for Kaby Lake. - Bugfix: HDA sound module. 5ACCIF04.FPLK-000 moved to APIC IRQ19. HDA sound module (5AC901.IHDA-00) back to APIC IRQ16. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.21 | * | 12/04/2020 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0121_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) Only for APC3100 and PPC3100 system units! ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.21 / 11/04/2020 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.21 NEW README.txt 01.21 NEW STARTUP.nsh 01.21 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 02.00 NEW BRKBLUR121.bin 01.21 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.81.3781. - Intel Microcode update for Kaby Lake. - Intel vBIOS updated to V1066. - Enhancements for the Realtime Environment switch. - Bugfix 5ACCIF04.FPLK-000: SMBUS moved to APIC IRQ20 to avoid an IRQ conflict in the B&R Hypervisor. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.19 | * | 08/03/2020 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0119_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) Only for APC3100 and PPC3100 system units! ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.19 / 03/13/2020 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.19 NEW README.txt 01.19 NEW STARTUP.nsh 01.19 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 01.00 BRKBLUR119.bin 01.19 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.77.3664. - Intel Microcode update for Kaby Lake. - Intel RST ORPM updated to V17.8.0.1065. - Extensions for the B&R Hypervisor (support of the boot string BR Hypervisor). - Parent Device ID and Parent Compatibility ID is now also shown in BIOS for Panels. - Support for SMART of the M.2 modules. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.18 | * | 02/28/2020 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0118_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.18 / 11/19/2019 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.18 NEW README.txt 01.18 NEW STARTUP.nsh 01.18 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 01.00 BRKBLUR118.bin 01.18 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.70.3626 (Intel-SA-00241). - Intel Microcode update for Kaby Lake (Intel-SA-00270). - Intel vBIOS updated to V1065. - Bugfix: with VGA panels some BIOS options could not be selected or displayed. - Enhancements for the Realtime Environment switch. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.17 | * | 11/04/2019 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0117_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) ---------------------------------------------------------------- GENERIC INFORMATION ---------------------------------------------------------------- The content is different to the version number. An information about the version number of the files you will find several lines below. UEFI-BIOS Upgrade for xPC3100 Systems. xx - Represents the version number. xPC3100 APC3100 - AutomationPC 3100. PPC3100 - PanelPC 3100. LIESMICH.TXT - Description and information of the version (German). README.TXT - Description and information of the version (English). H2OFFT-Sx64.EFI - Utility to upgrade the UEFI-BIOS file. This utility will be executed automatically. Do not reset or switch off the device during the execution of UEFI-BIOS upgrade !!! MEUNLOCK.EFI - Utility to upgrade the Intel ME firmware. This utility will be executed automatically. Do not reset or switch off the device during the execution of UEFI-BIOS upgrade !!! STARTUP.NSH - Batch-File to program the UEFI-BIOS, Will be executed automatically from EFI shell. BRKBLURxxx.BIN - Insyde UEFI-BIOS-Imagefile. ---------------------------------------------------------------- Version 01.17 / 06/17/2019 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.17 NEW README.txt 01.17 NEW STARTUP.nsh 01.17 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 01.00 BRKBLUR117.bin 01.17 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.65.3590 (CVE-2019-0086, CVE-2019-0089, CVE-2019-0090, CVE-2019-0091, CVE-2019-0092, CVE-2019-0093, CVE-2019-0094, CVE-2019-0096, CVE-2019-0097, CVE-2019-0098, CVE-2019-0099, CVE-2019-0153, CVE-2019-0170). - Intel Microcode update for Kaby Lake (CVE-2018-12126, CVE-2018-12127, CVE-2018-12130, CVE-2019-11091). - Added support for Ready Relais (5AC901.ISIO-00). - Workaround for sporadic SATA detection problems during booting after a warm restart. Generally a request to the manufactorer of the used SATA device for a FW update should/can be done, in case of any boot problem. - Optimized BIOS setup node "Max. TOLUD" under Memory Configuration. Removed invalid entrys and the Aperture Size is automatically set to 128MB and grayed out, if Max. TOLUD is set to 3GB. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.16 | * | 04/26/2019 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0116_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.16 / 03/29/2019 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.16 NEW README.txt 01.16 NEW STARTUP.nsh 01.16 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 01.00 BRKBLUR116.bin 01.16 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.60.3561. - The SATA port number is shown in the bootstring. - Enhancements for the Realtime und Hypervisor Environment. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.15 | * | 04/17/2019 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0115_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.15 / 01/24/2019 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.15 NEW README.txt 01.15 NEW STARTUP.nsh 01.15 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 01.00 BRKBLUR115.bin 01.15 NEW Change(s) UEFI-BIOS: - Bugfix: DMI Table 11 - sporadically a Panel and a IF-Option was not shown correctly in the table. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.13 | * | 11/12/2018 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0113_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.13 / 09/26/2018 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.13 NEW README.txt 01.13 NEW STARTUP.nsh 01.13 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 01.00 BRKBLUR113.bin 01.13 NEW Change(s) UEFI-BIOS: - Optimization for the Realtime Environment option. Changed the value for System Agent Geyserville (SA GV) to Fixed High. - BIOS setup optimizations and cleaning up. - Renamed PCIe Lane menue under Advanced and PCI Express Configuration: - PCI Express Root Port 2 to PCI Express Root Port 2 (IF2) - PCI Express Root Port 6 to PCI Express Root Port 6 (ETH2) - PCI Express Root Port 9 to PCI Express Root Port 9 (IF3) - Bugfix: Super IO, in very rare cases the wrong value was loaded during a Load Custom Defaults. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.12 | * | 10/31/2018 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0112_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.12 / 07/04/2018 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.12 NEW README.txt 01.12 NEW STARTUP.nsh 01.12 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 01.00 BRKBLUR112.bin 01.12 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.50.3470 (CVE-2018-3627, CVE-2018-3628 and CVE-2018-3629). - Intel Microcode update for Kaby Lake (CVE-2018-3639 and CVE-2018-3640). - Intel vBIOS updated to V1059. - Support for 5ACCLI02.DPO0-000. - Custom Bootlogo support. - Enhancements in SSD Monitoring Service. - USB Standby Power can now be configured in the Power options. - MTCX communication interface IRQ support implemented. Requirements are, MTCX FW V04.19 and a available IRQ line. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.11 | * | 04/17/2018 | 5 MB | ZIP | UPG_xPC3100_BIOS_V0111_EFI.zip | |
| Description |
BIOS Upgrade Kabylake-U (APC3100/PPC3100) ---------------------------------------------------------------- GENERIC INFORMATION ---------------------------------------------------------------- The content is different to the version number. An information about the version number of the files you will find several lines below. UEFI-BIOS Upgrade for xPC3100 Systems. xx - Represents the version number. xPC3100 APC3100 - AutomationPC 3100. PPC3100 - PanelPC 3100. LIESMICH.TXT - Description and information of the version (German). README.TXT - Description and information of the version (English). H2OFFT-Sx64.EFI - Utility to upgrade the UEFI-BIOS file. This utility will be executed automatically. Do not reset or switch off the device during the execution of UEFI-BIOS upgrade !!! MEUNLOCK.EFI - Utility to upgrade the Intel ME firmware. This utility will be executed automatically. Do not reset or switch off the device during the execution of UEFI-BIOS upgrade !!! STARTUP.NSH - Batch-File to program the UEFI-BIOS, Will be executed automatically from EFI shell. BRKBLURxxx.BIN - Insyde UEFI-BIOS-Imagefile. ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.11 / 03/21/2018 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.11 NEW README.txt 01.11 NEW STARTUP.nsh 01.11 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 01.00 BRKBLUR111.bin 01.11 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.50.3434. - Intel Microcode update for Kaby Lake (CVE-2017-5715). ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||