DWL@DWL10000420431
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 11.4.624495032 | * | 02/12/2025 | 13 MB | ZIP | v1145_624495032.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Name: v1145_624495032.zip Size: 13,909,310 Bytes SHA256: 06339E9C8A209C0C2F5FEB976C7827F6DAAD6EE52C06B147BA609104E4B95C4B |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.4.624475027 | * | 12/09/2024 | 13 MB | ZIP | v1145_624475027.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Size: v1145_624475027.zip Größe: 13,911,893 Bytes SHA256: 103E0FF910EE8E278CAA9B3FC8758B43D6CFCA792A26CE0BF160018D8BC2102A |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.2.624114038 | * | 06/28/2024 | 12 MB | ZIP | v1145_624114038.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Name: v1145_624114038.zip Size:12996272 Bytes SHA256: 5DEA9938B5C61D9A3115C5C0CFD6F4F703132C91904566C5EFF977C30B5A299C |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.1.623465030 | * | 03/06/2024 | 12 MB | ZIP | v1145_623465030.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Name: v1145_623465030.zip Größe: 12931841 Bytes SHA256: 2412C87380DE3B8A186AA6DAC50600BBDE0F933619A6246283CDB40A30BB2549 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.0.623222013 | * | 08/29/2023 | 12 MB | ZIP | v1145_623222013.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Name: v1145_623222013.zip Size: 12940858 Bytes SHA256: 6E6743FB3AB61BD836D2A85491954950E0CE5F98F69D2E710FB0DEB2886AEBEB |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 10.0.622465022 | * | 02/07/2023 | 12 MB | ZIP | v1145_622465022.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Name: v1145_622465022.zip Size: 12757399 Bytes (12,1 MB) SHA256: 89431C8BCE2035A375B4C4FC883CD9F8653926880660EF9DDDF202C16E1BEF68 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 10.0.622425017 | * | 11/24/2022 | 12 MB | ZIP | v1145_622425017.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Name: v1145_622425017.zip Size: 12670225 Bytes (12 MB) SHA256: 6643878CBC852EA5B7AEB0309AF56F3DFD857838057DF21D671553D1075D1D8E |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.7.622134021 | * | 05/13/2022 | 12 MB | ZIP | v1145_622134021.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Name: v1145_622134021.zip Size: 12662166 Bytes (12 MiB) SHA256: ee7bbddf96209437e89e7a1ad6c06c6ca8912f3445723f7438a4e5e51a94f1ef |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.6.621421014 | * | 11/09/2021 | 11 MB | ZIP | v1145_621421014.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Name: v1145_621421014.zip Size: 11847354 Bytes (11 MiB) SHA256: EAD579FA675D062B0952A1081BCD23222E47967DD78AF1EB23EE9027362F6291 Release Notes - Version RDM-9.6.621421014-GM/SM Bug * [RD-4905] - Newer Linux kernel versions have broken the SM-E upgrade process * [RD-4925] - email (@) OTP functionality removes "-" (special signs) from email address * [RD-4928] - 1059 randomly triggers watchdog after reboot (observed in pipeline) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.6.621404008 | * | 10/11/2021 | 11 MB | ZIP | v1145_621404008.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Name: v1145_621404008.zip Size: 11850938 Bytes (11 MiB) SHA256: A07E0CF08C5C184250485B80661ED42A5F9E276D18F015D107466E958F29C8D6 Release Notes - Version RDM-9.6-SM ** Bug * [RD-4109] - OPC UA connection timeout issues could result in non-recoverable OPC UA Server state ====RELEASE NOTE===== Applicable to DCM In some OPC UA server server implementations timeout issues could result in a BadSessionIdInvalid response being triggered, causing the DCM OPC UA collector to immediately attempt reconnecting. This could result in the PLC going into a non-recoverable fault state, and the only way to bring the OPC UA server back online could be to disable it in its programming tool and re-enable it again. To mitigate this the OPC-UA collector has been redesigned to use multiple threads which improves timing and avoids session timeouts. ================== * [RD-4339] - Vendor serial agents cannot connect, but custom serial agents can ====RELEASE NOTE===== Applicable to all SM hardware versions A regression introduced in release 9.4 resulted in the serial settings for vendor specific agents not being inspected properly, resulting in the agents in most cases would not work, while applying the same agent as a custom agent worked fine. This is fixed ================== * [RD-4445] - SiteManager xx49 unable to recover from losing wifi link ====RELEASE NOTE===== Applicable to SM xx49 models The GateManager watchdog option "Reset modem only" could have undesired effects for the integrated WiFi module, and has been replaced with the option "Reboot after 1 hour". =================== * [RD-4504] - WiFi AP via USB should not be possible to enable for DEV2 and DEV3 ====RELEASE NOTE===== Applicable to SM 1529/1539/3529/3539 models An error in the configuration UI made it possible to enable AP mode for DEV2 and DEV3 when using an external WiFi module, which resulted in a successful WiFi connection, but no DHCP addressed were assigned. Now WiFi AP mode can only be applied to DEV1 as originally intended. ================== * [RD-4544] - SM 11xx/33xx models could hang after a few days uptime ====RELEASE NOTE===== Applicable to SM HW models 11xx/33xx A memory allocation error in relation to the Linux kernel upgrade in release 9.5 could result in the SM exhausting its memory after 5-6 days, and in worst case the reboot watchdog would not bring the SM back online automatically, but require a physical reboot. The issue has only been seen on 4G models (1139/3339), but could potentially happen on any 11xx/33xx model. The error was fixed in patch release 9.5.621364028, and subsequently also included in release 9.6. ================== * [RD-4568] - Http Collector RAW option returns error on all parsing requests ====RELEASE NOTE===== Applicable to DCM The HTTP Collector RAW option was broken. This has been fixed ================== * [RD-4688] - Connection Watchdog default setting is changed to "Reboot after 1 hour" ====RELEASE NOTE===== Applicable to all SM HW products In some cases, especially in relation to longer Uplink outages, the SM could end a state where it would not recover due to the setting of the Connection Watchdog. Now the default setting of the Connection Watchdog is changed to "Reboot after 1 hour" for all models. ================== * [RD-4692] - Error when adding the 8th Data server in the DCM JSON configuration ====RELEASE NOTE===== Applicable to DCM The DCM is specified to support up to 8 concurrent data servers. However, adding the 8th server would result in an internal error due to an error in the JSON config parsing. This is fixed. ================== * [RD-4730] - Logtunnel FTP/NAT handler selects wrong IP for data tunnel ====RELEASE NOTE===== Applicable to all SM and SM-E models When using the FTP over a LogTunnel Master, the SM would report the IP of the server instead of the LogTunnel IP alias for the passive mode "random" port. This has been changed to select the control tunnel IP (= the LogTunnel target address) for the data tunnel. In addition now FTP NAT is handled if all tcp ports are forwarded. ================== * [RD-4757] - Changing MTU size/mode on UPLINK will break the connection ====RELEASE NOTE===== Applicable to all SM 15xx/35xx models Due to an error introduced with the kernel upgrade in release 9.5, changing the MTU size or mode for the Uplink interface would result in the interface going down and a connection loss. This has been fixed. ================== * [RD-4762] - Interface Statistic Bytes counters stop at 4 GB ====RELEASE NOTE===== Applicable to all SM 15xx/35xx models Due to an error introduced with the kernel upgrade in release 9.5, the Bytes counter of the Interface Statistics view in the Status>Network menu, would limit to 32bit. This has been fixed. ================== * [RD-4856] - DCM opc-ua collector crashes during shutdown ** Story * [RD-3743] - Agent device status monitoring extended to support TCP in addition to ICMP ping ====RELEASE NOTE===== Applicable to SM HW and SME Linux/Windows The normal ICMP ping is often blocked by firewalls, which would prevent the SM agents from monitoring device online/offline status. Now the SM will attempt both ICMP and TCP to query device status, still with a preference for ICMP. The TCP query will by default use the first service port defined by the agent, or fall back to TCP port 7 (echo service) if there are no standard services on the agent. It is possible to add a +tcp flag to an agent to enforce using only TCP query. For example status monitoring of a Windows 10 PC via a Remote Desktop PC (RDP) agent will now work, even if ICMP is blocked as it is by default on Windows 10. ================== * [RD-4016] - Add optional HTTPS support for agent Go To Appliance. ==== RELEASE NOTE ==== Applicable to all SM and SM-E models For most agents which didn't already support HTTPS, it is now possible to select the HTTPS service (on port 443) instead of the HTTP service (on port 80). Note that selecting the HTTPS option (when it is present) replaces the HTTP service. =================== * [RD-4372] - Automatic renew of DCM certificates and private keys from DCC ====RELEASE NOTE===== Applicable to DCM With release 1.9 of DCC, the DCC can automatically renew certificates and private keys about to expire in a connected DCM. NOTE that if not updating to the release, the DCM will be rejected by DCC when certificates or private keys expire, and you need to manually regenerate the files on DCC and copy into the DCM certificate store. ================== * [RD-4429] - Optimized Layer2 agent support in DEV1-3 separation mode ====RELEASE NOTE===== Applicable to SM 15xx/35xx models It is now possible to define Layer 2 agents on all three DEV ports in separation mode. Also VLAN tags are now forwarded between bridged DEV ports, also when another DEV port is in separation mode. Multiple LinkManager users can connect to the same L2 agent simultaneously. A given LM can connect to only a single L2 agent at a time. A "Connect All" will still exclude L2 agents. It is, however, possible to define agent groups, and connect to multiple L2 agents simultaneously, although this feature is exploratory and possible side effects are unknown. ================== * [RD-4519] - New button for Clearing old Network Operator scan results ====RELEASE NOTE===== Applicable to SM HW xx39 models In rare cases the SM may not be able to connect to a broadband carrier, due to cached carrier operator data if the SM had been connected to other operators in the past. It is now possible to clear the cache under System>Uplink2>Diagnostics. ================== * [RD-4603] - Update third party modules with CVE fixes that does not affect the product ====RELEASE NOTE===== Applicable to GM and all SM products The Secomea regression test pipeline would report CVE alerts on third party modules for functions or code that are disabled (not used) or excluded. To avoid false positives from researchers or tools that compare module versions with CVE registers, all modules have been updated to versions without CVEs. ================== * [RD-4774] - Firmware upgrade via SM GUI may reboot SiteManager before firmware upgrade if required. ====RELEASE NOTE===== Applicable to all SM 11xx/33xx models Certain SiteManager models running some versions of the previous 9.5 firmware release may have an issue with upgrading firmware if the SiteManager is running low on memory after some time of operation. To ensure problem-free upgrades of those SiteManagers, the new SiteManager firmware image includes a check for the low memory condition and if necessary, it cancels the installation of the new firmware and automatically reboots the SiteManager. When this happens, the user is informed about the reboot and is instructed to repeat the firmware upgrade as soon as the SiteManager has restarted. ================== ** Security advisory * [RD-4619] - CVE-2020-26146, CVE-2020-26147 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.5.621364028 | * | 09/20/2021 | 11 MB | ZIP | v1145_621364028.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Name: v1145_621364028.zip Size: 11 809 512 Bytes SHA256: 20C0094285746F38A7BA2EFDABF99ECF63C86894B76ECA1C6B6BDC486DB6F0E2 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.5.621256022 | * | 07/14/2021 | 11 MB | ZIP | v1145_621256022.zip | |
| Description |
SiteManager Firmware 0RMSM1145 Name: v1145_621256022.zip Size: 11810686 Bytes (11 MB) SHA256: 92E5989364B0B8EAED6CAE6B3784E4D2AB850059A7B85DA3D25B4288791C71AB |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.4.621123037 | * | 03/19/2021 | 11 MB | ZIP | v1145_621123037.zip | |
| Description | SiteManager Firmware 0RMSM1145 | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.3.620442010 | * | 12/01/2020 | 9 MB | ZIP | v1145_620442010.zip | |
| Description | SiteManager Firmware 0RMSM1145 | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.2.620273044 | * | 07/29/2020 | 9 MB | ZIP | v1145_620273044.zip | |
| Description | SiteManager Firmware 0RMSM1145 | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.2.620236042 | * | 06/25/2020 | 9 MB | ZIP | v1145_620236042.zip | |
| Description | SiteManager Firmware 0RMSM1145 | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.1.61947 | * | 02/25/2020 | 10 MB | ZIP | v1145_619473004.zip | |
| Description | SiteManager Firmware 0RMSM1145 | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.0.19193 | * | 05/21/2019 | 9 MB | ZIP | v1145_19193.zip | |
| Description | SiteManager Firmware 0RMSM1145 | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 8.3.18404 | * | 11/21/2018 | 6 MB | ZIP | v1145_18404.zip | |
| Description | SiteManager Firmware 0RMSM1145 | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 8.2.18335 | * | 10/02/2018 | 6 MB | ZIP | v1145_18335.zip | |
| Description | SiteManager Firmware 0RMSM1145 | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 7.4.18052 | * | 09/19/2018 | 6 MB | ZIP | v1145_18052.zip | |
| Description | SiteManager Firmware 0RMSM1145 | |||||