Short description
I/O module 4 safe type A digital inputs, 4 pulse outputs, 24 VDC, 2 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs, SafeLOGIC-X technology
General information
B&R ID code 0xF210
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Blackout mode
Scope Module
Function Programmable
Standalone mode Yes
Power consumption
Bus 0.4 W
Internal I/O 2.5 W
Additional power dissipation caused by actuators (resistive) [W]
Safe digital HS-HS outputs 0.4
Pulse outputs 0.8
Electrical isolation
Channel - Bus Yes
Channel - Channel No
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Functional safety cULus FSPC E361559
Energy and industrial systems
Certified for functional safety
ANSI UL 1998:2013
Functional safety IEC 61508:2010, SIL 3
EN 62061:2005/A2:2015, SIL 3
EN ISO 13849-1:2015, Cat. 4 / PL e
IEC 61511:2004, SIL 3
Functional safety EN 50156-1 in preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
Safety characteristics
Note See section "Safety characteristics".
Limit values for SafeDESIGNER application
Max. resources available for SafeDESIGNER info window entries
FB instances 256
Marker memory 5120 bytes (0x1400)
Stack memory 4096 bytes
Memory for safe input data 128 bytes, 68 bytes of which are usable for modules
Memory for safe output data 64 bytes
Memory for standard input data 64 bytes
Memory for standard output data 64 bytes
Marker count 256
Additional SafeDESIGNER limit values
Max. number of function block types 64
Max. number of force variables 8
Max. number of variable with variable status 128
I/O power supply
Nominal voltage 24 VDC
Voltage range 24 VDC -15% / +20%
Integrated protective function Reverse polarity protection
Safe digital inputs
Quantity 4
Variant Type A
Nominal voltage 24 VDC
Input characteristics per EN 61131-2 Type 1
Input filter
Hardware ≤150 µs
Software Configurable between 0 and 500 ms
Input circuit Sink
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Min. 2 mA to max. 3.28 mA
Input resistance Min. 7.33 kΩ
Error detection time 100 ms
Insulation voltage between channel and bus 500 Veff
Switching threshold
Low <5 VDC
High >15 VDC
Line length between signal source (pulse output or external signal) and input Max. 60 m with unshielded line
Max. 400 m with shielded line
Safe digital HS-HS outputs
Quantity 2
Variant FET, 2x positive switching, type B2, output level readable
Nominal voltage 24 VDC
Nominal output current 0.2 A
Total nominal current 0.4 A
Output protection See section "Inrush current behavior for output channels".
Braking voltage when switching off inductive loads Max. 45 VDC
Error detection time 1 s
Insulation voltage between channel and bus 500 Veff
Peak short-circuit current See section "Inrush current behavior for output channels".
Leakage current when the output is switched off <100 µA
RDS(on) 5 Ω
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Max. switching frequency See section "Inrush current behavior for output channels".
Test pulse length Max. 10 µs
Max. capacitive load 100 nF
Current on loss of ground
IOUT <100 µA
IGND <200 mA
Pulse outputs
Quantity 4
Variant Push-Pull
Nominal output current 50 mA
Output protection Shutdown of individual channels in the event of overload or short circuit
Peak short-circuit current 0.5 A for 120 µs
Short-circuit current 15 mAeff
Leakage current when the output is switched off 0.1 mA
RDS(on) 80 Ω
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Total nominal current 200 mA
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating".
Starting temperature Yes, -40°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Up to 100%, condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 2x safety-keyed terminal block separately.
Order 1x safety-keyed bus module separately.
Pitch 25+0.2 mm
Material number:
X20cSLX402
Description:
  • openSAFETY manager for up to 10 SafeNODEs
  • Flexibly programmable using Automation Studio / SafeDESIGNER
  • Innovative management of safe machine options (SafeOPTION)
  • Parameter and configuration management
  • 4 safe digital inputs, sink circuit
  • 4 pulse outputs
  • Software input filter configurable for each channel
  • 2 safe digital outputs, output type B with 0.2 A, source circuit
  • Integrated output protection

The module is equipped with SafeLOGIC functionality that allows it to safely execute applications designed in SafeDESIGNER. The module can be used in safety-related applications up to PL e or SIL 3.

In addition, the module coordinates the safety-related communication of all modules involved in the application. In this context, the module also monitors the configuration of these modules and carries out autonomous parameter downloads to the modules whenever necessary. This guarantees a consistent and correct module configuration in the network from a safety standpoint in all scenarios involving module replacement and service. These services are performed in conjunction with Automation Runtime on the standard CPU.

In addition, SafeLOGIC-X products have the same I/O properties as the associated SafeIO products (X20SC0xxx).

Mandatory Accessories
Bus modules
X20cBM33 X20 bus module, coated, for X20 SafeIO modules, internal I/O power supply connected through
Terminal blocks
X20TB52 X20 terminal block, 12-pin, safety-keyed
Automation Studio HW Upgrades Version (Date) Download
V4.1 HW Upgrade (X20cSLX402) EXE / 6 MB
V4.2 HW Upgrade (X20cSLX402) EXE / 7 MB
V4.6 HW Upgrade (X20cSLX402) EXE / 6 MB
V6.0 HW Upgrade (X20cSLX402) EXE / 6 MB
Certificates Version (Date) Download
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 SafePLC - Connected Product Information Notice PDF / 92 KB
EU Declaration FS PLC X20 PDF / 210 KB
EU Declaration of Conformity CE_Declaration_FS_X20 PDF / 420 KB
FTZU 09 ATEX 0083X PDF / 771 KB
M6A 041745 0010 TÜV Süd FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 842 KB
M6A 041745 0013 TÜV Süd FS Certificate mapp Safety PDF / 1,015 KB
UK Declaration FS PLC X20 PDF / 112 KB
Documentation Version (Date) Download
Data sheets SafeIO and SafeLogic PDF / 29 MB
Information sheet SafeLOGIC PDF / 553 KB
Integrated safety technology user's manual PDF / 59 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB

Please choose country and language

B&R Logo