General information
| Cable cross section | 2x 6.0 mm2 + 1x (2x 0.34 mm2) + PA pipe Di 1.7 mm |
| Durability |
Oil resistance per EN 60811-404 Flame-retardant per EN 60332-1-2 Halogen-free per EN 60754-1 Hydrolysis resistance per EN 50396 Microbial resistance per EN 50396 Silicone-free / PWIS per VW PV 3.10.7 |
| Certification | E170315 cRUus AWM STYLE 20233 AWM I/II A/B 80°C 300 V FT1 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Cable construction
| Power lines | |
| Signal line | |
| Outer jacket | |
| Material | TPU, flame-retardant, halogen-free |
| Color | Orange (similar to RAL 2003) |
Connector
| Type | 8-pin female series 915 hybrid connector with stainless steel sleeve |
| Mating cycles | >500 |
| Contacts | 4 |
| Degree of protection per EN 60529 | IP69 when connected |
Electrical properties
Operating conditions
| Degree of protection per UL 50 | In preparation |
Ambient conditions
| Temperature | |
| Moving | -30°C to 80°C |
| Static | -40°C to 80°C |
Mechanical properties
Material number:
8F1CP0005.7112A-0Description:
ACOPOStrak power supply cable, length 5 m, 2x 6 mm² + 1x (2x 0.34 mm²), 1x 8-pin female straight hybrid connector, washdown
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8F1CP0005.7112A-0 | PDF / 222 KB |