Ambient conditions
Temperature
Operation 5 to 40°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%, non-condensing
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Length 50 mm
Height 260 mm
Depth 205 mm
Weight 2.2 kg
Material number:
8F1GCA.ST027A00I-1
Description:
ACOPOStrak guide stand CA
Documentation Version (Date) Download
Datasheet 8F1GCA.ST027A00I-1 PDF / 140 KB

Please choose country and language

B&R Logo