General information
| Input voltage | 24 VDC -15% / +20% |
| B&R ID code | 0xEB01 |
| Power consumption | 55 W |
| Reverse polarity protection | Yes |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 140 mm |
| Weight | 2.1 kg |
Brief overview
| Content of delivery |
This product contains the following materials: 4PPC70.0573-20B X20BC0083 X20SM1436 X20BM11 X20BM31 4XP0043.00-00B 5E9030.29 80MPD1.300S000-01 For details and additional technical data, see the data sheets for the individual products. |
Material number:
ETAL310.1C05-1Description:
PLC, motion control and HMI all in one device – this is what sets the ETAL301.1C05-1 apart.
The stepper motor module is used to control stepper motors with a nominal voltage of 24 to 39 VDC (±25%) at a motor current up to 3 A. Transponder readers can be used to implement solutions in the areas of access control and product tracking. Power Panel C70 and keypad module 4XP0043.00-00B allow complex tasks to be implemented in the field of Human Machine Interface (HMI).
- ETAL310.1C05-1 - Integrated automation
- Enables extensive control tasks
- Integrated HMI with integrated 5" display and VNC server
- Integrated FTP and web server
- Closed-loop control and mathematical functions
- Data recording on mass storage device
- Stepper motor control
- Illuminated ring keys with LEDs as inputs and outputs
- RFID transponder reader
- Modular with other ETA light systems via POWERLINK
- Compact dimensions
Mandatory Accessories
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| 0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
| ETAL100.0000-2 | Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm. |
Optional Accessories
Accessories
| ETAL100.1Y05-0 | ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24 VDC, length including connections: 45 cm |
Miscellaneous
| 5A9010.43 | Transponder tag, black housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.44 | Transponder tag, white housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.45 | Transponder tag, yellow housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.46 | Transponder tag, red housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.47 | Transponder tag, green housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.48 | Transponder tag, blue housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.50 | Transponder in the form of a credit card color white, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9020.43 | Transponder tag, black housing, MIFARE Classic, 1 kB, 13.56 MHz read/write |
| 5A9020.44 | Transponder tag, white housing, MIFARE Classic, 1 kB, 13.56 MHz read/write |
| 5A9020.45 | Transponder tag, yellow housing, MIFARE Classic, 1 kB, 13.56 MHz read/write |
| 5A9020.46 | Transponder tag, red housing, MIFARE Classic, 1 kB, 13.56 MHz read/write |
| 5A9020.47 | Transponder tag, green housing, MIFARE Classic, 1 kB, 13.56 MHz read/write |
| 5A9020.48 | Transponder tag, blue housing, MIFARE Classic, 1 kB, 13.56 MHz read/write |
| 5A9020.50 | Transponder card, white MIFARE Classic, 1 kB, 13.56 MHz read/write |
POWERLINK/Ethernet cables
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (4XP0043.00-00B) | EXE / 3 MB | |
| V4.0 HW Upgrade (X20SM1436-1) | EXE / 2 MB | |
| V4.1 HW Upgrade (4PPC70.0573-20B) | EXE / 970 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| General | Version (Date) | Download |
|---|---|---|
| User´s manual ETAL310.1C05-1 | PDF / 2 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| CAD 3D 4XP0043.00-00x | ZIP / 2 MB |