Features
| Pushbuttons | |
| Quantity | 1 |
| Type | RAFIX 22 FS+ illuminated |
| Selector switch | |
| Quantity | 1 |
| Type | RAFIX 22 FS+ selector switch 2x60°, maintained |
| Emergency switch-off | |
| Quantity | 1 |
| Type | Emergency switching-off device RAFIX 22, 2 NC, connector |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 90 mm |
| Depth | 80 mm |
Material number:
ETAL150.1000-1Description:
Only a few switching elements are needed for implementing simple safety applications in a laboratory environment. When used together with the ETAL510.1000-1, several applications encountered in real machines can be easily practiced.
This product is prepared for connection to ETAL510.1000-1.
- ETAL150.1000-1 - Keypad module, prewired for X20SLX482
- Completely wired
- No additional power supply required.
- 1 push-button, 1 selector switch, 1 emergency switch-off
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| User´s manual ETAL150.1000-1 | PDF / 182 KB |