Features
| Pushbuttons | |
| Quantity | 1 |
| Type | RAFIX 22 FS+ illuminated |
| Selector switch | |
| Quantity | 1 |
| Type | RAFIX 22 FS+ selector switch 1x90°, maintained |
| Emergency switch-off | |
| Quantity | 1 |
| Type | RAFIX 22 FS, emergency switching-off device, not illuminated, tamper-proof per DIN EN ISO 418, non-blocking |
| Potentiometer | |
| Quantity | 1 |
| Type | RAFIX 22QR potentiometer drive |
| Optional operating elements | |
| Quantity | 1 |
| Type | RAFIX22 FS+ illuminated actuator yellow |
Connector
| Additional connectors | 2x CAN via female X67AC0C21-1 connector |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 90 mm |
| Depth | 70 mm |
Material number:
ETAL120.0X90-1Description:
The ETAL120.0X90-1 is used as the power supply for the ETAL210.0X90-1. In addition, operating and display elements are integrated to implement different exercises.
This product is prepared for connection to ETAL210.0X90-1.
- ETAL120.0X90-1 - Keypad module, prewired for X90CP174.48-xx
- Completely wired, ready to go.
- No additional power supply required.
- 1 button, 1 maintained button
- 1 green and one yellow illuminated actuator
- 1 Emergency stop
- Potentiometer for analog value input
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| User´s manual ETAL120.0X90-1 | PDF / 267 KB | |
| User´s manual ETAL120.0X90-1 | PDF / 260 KB |