Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 6 mm |
| Installation |
Dimensions of the installation cutout 268 x 180 mm Can be used for: 6PPT80.101x-xxx Please check the installation dimensions of the device! |
Material number:
ETAL100.0610-3Description:
T-Series module rack panel, 10 inch dimensions of installation cutout 268 x 180 mm Suitable for: 6PPT80.101x-xxx Please check the installation dimensions of the device!
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| User´s manual ETAL100.0610-3 | PDF / 897 KB |