General information
| B&R ID code | 0xDCD2 |
| Reverse polarity protection | Yes |
Mechanical properties
| Dimensions | |
| Width | 390 mm |
| Height | 390 mm |
| Depth | 390 mm |
Brief overview
| Content of delivery |
NOTE: B&R controller components must be ordered separately. The following materials are recommended: 2 pcs. 8V1010.00-2 2 pcs. 8AC120.60-1 2 pcs. 8AC114.60-2 2 pcs. 8X0040.00-1 2 pcs. 8LSA23.E4060D000-2 1 pc. 0DSMU1.02, 1 pc. 0DSMU2.02 1 pc. 0PS1040.0 1 pc. X20CA0E61.00020 1 pc. X20CA0E61.00040 |
Material number:
ETA410.0100-110Description:
ETA - Basic mechanics for ACOPOS, stack connectors for optimal presentation and storage of ETA systems, mounting plate for two motors (8LSA2x), mounting plate for two ACOPOS drives, protection with removable plastic disk, roller lever for triggers, top-hat rail, adapted wiring harness, 2 suitable encoder cables, 2 suitable motor cables, NOTE: B&R controller components must be ordered separately.
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of Conformity ETA Standard System | PDF / 88 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ETA Standard System - B&R Components | XLSX / 4 MB |
| General | Version (Date) | Download |
|---|---|---|
| STL File - Addon Protective Cover for ETA410, ETA441, ETA540 | ZIP / 6 KB | |
| User´s manual ETA410, ETA441, ETA540 | PDF / 553 KB |