General information
| B&R ID code | 0xDA2F |
| Reverse polarity protection | Yes |
Mechanical properties
| Dimensions | |
| Width | 390 mm |
| Height | 390 mm |
| Depth | 390 mm |
Material number:
ETA210.0100-100Description:
ETA - Basic mechanics, stack connectors for optimal presentation and storage of ETA systems, mounting plate including top-hat rails, adapted wiring harness, NOTE: B&R controller components must be ordered separately.
Mandatory Accessories
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| 0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
Keypad modules
| 4XP0000.00-K40 | X2X keypad module 4 B&R illuminated ring keys (square), 3-color (red, green, yellow), X2X interface, 24 VDC power supply, IP65 protection (front), order 1x terminal block 0TB1108.8110 separately! |
Optional Accessories
POWERLINK/Ethernet cables
| X20CA0E61.00050 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m |
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of Conformity ETA Standard System | PDF / 88 KB |
| General | Version (Date) | Download |
|---|---|---|
| User´s manual ETA210, ETA510, ETA8xx, ETA950 | PDF / 761 KB |