Short description
| Accessories | 20-pin terminal block |
Terminal block
| Note | Nominal data per UL |
| Type of terminal block | Screw clamp terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Pitch | 5.08 mm |
| Connection cross section | |
| AWG wire | 24 to 12 AWG |
| Wire end sleeves with plastic covering | 0.20 to 2.50 mm² |
| Single-wire | 0.20 to 2.50 mm² |
| Fine-stranded wires | 0.20 to 2.50 mm² |
| With wire end sleeves | 0.20 to 2.50 mm² |
Electrical properties
| Nominal voltage | 300 V |
| Nominal current | 10 A / contact |
| Contact resistance | ≤2 mΩ |
Material number:
3TB170.9Description:
2005 terminal block, 20-pin, screw clamp terminal block
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet TB170 | PDF / 111 KB |