General information
Endurance
| SLC flash memory | Yes |
| Erase/Write cycles | |
| Typical | >2,000,000 |
| Wear leveling | Static |
| Error-correcting code (ECC) | Yes |
| S.M.A.R.T. support | No |
Support
Ambient conditions
| Temperature | |
| Operation | 0 to 70°C |
| Storage | -50 to 100°C |
| Transport | -50 to 100°C |
| Relative humidity | |
| Operation | 8 to 95%, non-condensing |
| Storage | 8 to 95%, non-condensing |
| Transport | 8 to 95%, non-condensing |
| Vibration | |
| Operation | Max. 16.3 g (159 m/s² 0-peak) |
| Storage | Max. 30 g (294 m/s² 0-peak) |
| Transport | Max. 30 g (294 m/s² 0-peak) |
| Shock | |
| Operation | Max. 1000 g (9810 m/s² 0-peak) |
| Storage | Max. 3000 g (29430 m/s² 0-peak) |
| Transport | Max. 3000 g (29430 m/s² 0-peak) |
| Elevation | |
| Operation | Max. 24,383 m |
Mechanical properties
| Dimensions | |
| Width | 42.8 ±0.10 mm |
| Length | 36.4 ±0.15 mm |
| Height | 3.3 ±0.10 mm |
| Weight | 11.4 g |
Material number:
5CFCRD.8192-03Description:
CompactFlash 8 GB Western Digital (SLC)