General information
Endurance
| SLC flash memory | Yes |
| Erase/Write cycles | |
| Typical | >2,000,000 |
| Wear leveling | Static |
| Error-correcting code (ECC) | Yes |
| S.M.A.R.T. support | No |
Support
| Hardware | MP100/200, PP100/200, PP300/400, PP500, PPC300, PPC700, PPC725, PPC800, Provit 2000, Provit 5000, APC620, APC680, APC810, APC820 |
| Operating systems | |
| Windows 7 32-bit | No |
| Windows 7 64-bit | No |
| Windows Embedded Standard 7 32-bit | No |
| Windows Embedded Standard 7 64-bit | No |
| Windows XP Professional | No |
| Windows XP Embedded | No |
| Windows Embedded Standard 2009 | No |
| Windows CE 6.0 | Yes |
| Windows CE 5.0 | Yes |
| Software | |
| PVI Transfer | ≥V2.57 (part of PVI Development Setup ≥ V2.5.3.3005) |
| B&R Embedded OS Installer | ≥V2.21 |
Ambient conditions
| Temperature | |
| Operation | 0 to 70°C |
| Storage | -50 to 100°C |
| Transport | -50 to 100°C |
| Relative humidity | |
| Operation | 8 to 95%, non-condensing |
| Storage | 8 to 95%, non-condensing |
| Transport | 8 to 95%, non-condensing |
| Vibration | |
| Operation | Max. 16.3 g (159 m/s² 0-peak) |
| Storage | Max. 30 g (294 m/s² 0-peak) |
| Transport | Max. 30 g (294 m/s² 0-peak) |
| Shock | |
| Operation | Max. 1000 g (9810 m/s² 0-peak) |
| Storage | Max. 3000 g (29430 m/s² 0-peak) |
| Transport | Max. 3000 g (29430 m/s² 0-peak) |
| Elevation | |
| Operation | Max. 24,383 m |
Mechanical properties
| Dimensions | |
| Width | 42.8 ±0.10 mm |
| Length | 36.4 ±0.15 mm |
| Height | 3.3 ±0.10 mm |
| Weight | 11.4 g |
Material number:
5CFCRD.0128-03Description:
CompactFlash 128 MB Western Digital (SLC)