General information
Capacity 240 GB
Data retention 10 years
Data reliability Max. 1 unrecoverable error per 1016 bits read
Lifetime monitoring Yes
MTBF Rev. D0 and later: Min. 3,000,000 h
Rev. C0 and alter: Min. 2,000,000 h
Type Type B
Supported operating modes NVMe 1.3 (PCIe Gen3 x2)
Continuous reading
Maximum Rev. D0 and later: Up to 1,285 MB/s
Up to Rev. C0: Up to 1,615 MB/s
Continuous writing
Maximum Rev. D0 and later: Up to 627 MB/s
Up to Rev. C0: Up to 702 MB/s
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Endurance
3D TLC flash memory Yes
Data volume
Client workload Rev. D0 and later: 471 TBW
Up to Rev. C0: 188 TBW
Wear leveling Dynamic and static
Error-correcting code (ECC) Yes
S.M.A.R.T. support Yes
Storage health data support Yes, starting with AR 6.00
Mating cycles Up to 12,000
Support
Hardware APC4100, xPC3200, xPC2300
Operating systems
Windows 11 IoT Enterprise LTSC 64-bit Yes
Windows 10 IoT Enterprise LTSC 64-bit Yes
Linux for B&R 12 Yes
Software
PVI 6.0
Electrical properties
Power consumption Rev. D0 and later: Max. 2.15 W
Up to Rev. C0: Max. 2.40 W
Ambient conditions
Temperature
Operation -40 to 85°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Up to 90% at 85°C for 96 h, non-condensing
Storage Up to 90% at 85°C for 96 h, non-condensing
Transport Up to 90% at 85°C for 96 h, non-condensing
Vibration
Storage 10 to 2,000 Hz: 20 g peak
Transport 10 to 2,000 Hz: 20 g peak
Shock
Operation 500 g peak, 1 ms
Storage 500 g peak, 1 ms
Transport 500 g peak, 1 ms
Mechanical properties
Dimensions
Width 29.8 mm
Length 38.5 mm
Depth 3.8 mm
Weight Approx. 10 g
Material number:
5CFXPR.240G-20
Description:
CFexpress 240 GB TLC
Optional Accessories
CFexpress cards
5ACCRCFX.240G-20 HMI CFexpress 240 GB TLC

Please choose country and language

B&R Logo