8LSAA2.D8045S000-3

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 1.27
Nominal power PN [W] 598
Nominal current IN [A] 1.31
Stall torque M0 [Nm] 1.4
Stall current I0 [A] 1.42
Maximum torque Mmax [Nm] 4.5
Maximum current Imax [A] 6
Maximum speed nmax [rpm] 7000
Torque constant KT [Nm/A] 0.97
Voltage constant KE [V/1000 rpm] 58.64
Stator resistance R2ph [Ω] 13.9
Stator inductance L2ph [mH] 27
Electrical time constant tel [ms] 1.94
Thermal time constant ttherm [min] 31
Moment of inertia J [kgcm2] 0.38
Weight without brake m [kg] 2.2
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0.6
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1016
ACOPOSmulti 8BVIxxxx... 0014
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder D8 2.2 inductive single-turn
Shaft end Smooth shaft
Material number:
8LSAA2.D8045S000-3
Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 1.270 Nm - Stall torque: 1.400 Nm - Centering diameter: 60.00 mm, j6 fit - Flange square dimension: 70.00 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - ECI 1119 FS ENDAT22, S: 1 - 00: No special option - Efficiency: 91.1
{"MotorCurrMax":"6.00","MotorCurrRated":"1.310","MotorCurrStall":"1.420","MotorPolepairs":"5","MotorSpeedMax":"7000","MotorSpeedRated":"4500","MotorStatorInductance":"27.00000","MotorStatorResistance":"13.900","MotorTorqConst":"0.970","MotorTorqMax":"4.50","MotorTorqRated":"1.270","MotorTorqStall":"1.400","MotorVoltageConst":"58.64","MotorAcoposType1":"1016","MotorAcoposType2":"0014","MotorAcoposType3":"","MotorAcoposType4":"2X2X","productId":"8LSAA2.D8045S000-3"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSAA2.D8045S000-3) EXE / 610 KB
V6.0 DT Upgrade (8LSAA2.D8045S000-3) EXE / 583 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo