Motor
| Nominal speed nN [rpm] | 3000 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 6.16 |
| Nominal power PN [W] | 1935 |
| Nominal current IN [A] | 3.8 |
| Stall torque M0 [Nm] | 8 |
| Stall current I0 [A] | 4.9 |
| Maximum torque Mmax [Nm] | 30.4 |
| Maximum current Imax [A] | 29.2 |
| Maximum speed nmax [rpm] | 12000 |
| Torque constant KT [Nm/A] | 1.63 |
| Voltage constant KE [V/1000 rpm] | 98.44 |
| Stator resistance R2ph [Ω] | 2.489 |
| Stator inductance L2ph [mH] | 21.8 |
| Electrical time constant tel [ms] | 8.8 |
| Thermal time constant ttherm [min] | 35 |
| Moment of inertia J [kgcm2] | 3.58 |
| Weight without brake m [kg] | 6.5 |
Holding brake
| Holding torque of brake MBr [Nm] | 8 |
| Mass of brake [kg] | 0.9 |
| Moment of inertia of brake JBr [kgcm2] | 0.69 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1090 |
| ACOPOSmulti 8BVIxxxx... | 0055 |
| ACOPOS P3 8EIxxxx... | 8X8X |
| Cross section for B&R motor cables [mm2] | 0.75 |
| Connector size | 1 |
Material number:
8LSA45.ee030ffgg-3Description:
S5 3000 6.16 00000 x xx 0 S0 xx S 560 R2
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
| EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
| UK Declaration Motors Dreh-Sync | PDF / 138 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB | |
| Update V1.00 for 8LS-A-C-O-P...-3 Users_manual | PDF / 97 KB |