General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| KC | Yes |
Mains connection
| Power dissipation | 17 W |
| Inductance | 10 mH |
| Nominal current | 4 A |
| Voltage drop | From 3 to 5% of the rated supply voltage. Higher values result in torque loss. |
Operating conditions
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Weight | 0.63 kg |
General information
| Conformity to standard | IEC 61800-5-1 (protection level 1 against overvoltages in the mains supply per VDE 0160) |
Material number:
8I0CS004.000-1Description:
Mains choke 1-phase 4 A Can be used for ACOPOSinverter P66, P74new, P76 1x 200 to 240 VAC: 0.18 to 0.37 kW
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8I0CSxxx.000-1 | PDF / 191 KB |