General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Operating conditions
| Rated protection of housing | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -25 to 70°C |
Mechanical properties
| Dimensions | |
| Width | 190 mm |
| Height | 570 mm |
| Depth | 180 mm |
| Weight | 4.2 kg |
Properties
| Resistance value at 20°C | 28 Ω |
| Average available power at 50°C | 0.96 kW (nominal power 1.1 kW) |
| Thermal protection | Via drive or thermal switch at 120°C |
Material number:
8I0BR028.001-1Description:
Braking resistor ohmic value: 28 Ω continuous braking power: 1.10 kW degree of protection (IP): IP20