General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| KC | Yes |
Operating conditions
| Rated protection of housing | IP20 |
| Ambient temperature | 0 to 50°C |
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Weight | 11 kg |
Properties
Material number:
8I0BR015.000-1Description:
Braking resistor ohmic value: 15 Ω continuous braking power: 1.00 kW degree of protection (IP): IP20
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| DWG-File 8I0BR015.000-1 to 8I0BR003.000-1 | ZIP / 379 KB |