General information
| Cable cross section | 5x 2.5 mm² + 4x 0.75 mm² + 2x 2x 0.34 mm² / 1.55- 100 LI |
| Durability | In preparation |
| Certification | UL AWM style 20234, 80°C, 1000 V and CSA C22.2 no. 210.2 I/II A/B, FT1 |
| Certifications | |
| UKCA | Yes |
Cable construction
| Power lines | |
| Quantity | 5 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Black, red, green, white, yellow/green |
| Variant | Tinned copper stranded wire |
| Cross section | 2.5 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Pink, blue, violet, gray |
| Variant | Tinned copper stranded wire |
| Cross section | 0.75 mm² |
| Shield | Yes |
| Stranding | Yes |
| Data lines | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Orange, white, yellow, blue |
| Variant | Tinned copper stranded wire |
| Cross section | 0.34 mm² |
| Shield | Yes |
| Stranding | Yes |
| Cable stranding | With filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
| Outer jacket | |
| Material | PUR |
| Color | Orange, similar to RAL 2003 flat |
| Labeling | In preparation |
Connector
| Type | 15-pin female TYCO connector |
| Mating cycles | Max. 20 |
| Contacts | 15 |
| Degree of protection per EN 60529 | IP65 |
Electrical properties
| Operating voltage |
Power lines: ≤1000 V Signal lines: ≤1000 V Data lines: ≤100 V |
| Test voltage | |
| Wire - Wire | 3 kV AC |
| Wire - Shield | 3 kV AC |
| Current-carrying capacity | 20 A |
| Conductor resistance | |
| Power lines | ≤0.008 Ω |
| Signal line | ≤0.03 Ω |
| Data lines | ≤0.06 Ω |
| Insulation resistance | >500 GΩ |
Ambient conditions
| Temperature | |
| Moving | -40 to 80°C |
| Static | -40 to 80°C |
Mechanical properties
| Dimensions | |
| Length | 1 m |
| Diameter | 14.6 mm ±0.4 mm |
| Bend radius | |
| Single bend | >40 mm |
| Moving | ≥140 mm |
| Drag chain data | |
| Acceleration | <4 m/s² |
| Flex cycles | ≥5,000,000 |
| Velocity | ≤4 m/s |
| Weight | 0.82 kg |
Material number:
8CCH0001.11110-0Description:
- Optimally suited for use with ACOPOSremote/ACOPOSmotor drive systems
- Hybrid connector system for secure connections
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance Cables | PDF / 163 KB | |
| TÜV-certificate - function "Safe Pulse Disabling" für ACOPOSremote | ZIP / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8CCH0001.11110-0 | PDF / 288 KB | |
| Decentralized Motion Control User's Manual | PDF / 68 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D STEP file 8CCHxxxxx.11110-x | ZIP / 910 KB |