8B0P0440HC00.000-1

General information
B&R ID code 0xA8E8
Support
Dynamic node allocation (DNA) Yes
Cooling and mounting type Cold plate or pass-through mounting
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
KC Yes
Mains connection
Network configurations TT, TN-S, TN-C-S
Mains input voltage 3x 380 to 3x 500 VAC ±10%
Frequency 50 / 60 Hz ±4%
Installed load Max. 30.4 kVA
Power dissipation with continuous power Approx. 300 W
Inrush current at 400 VAC 10 A
Switch-on interval >120 s
Max. chargeable DC bus capacitance depending on mains voltage
400 VAC 14.4 mF
480 VAC 10 mF
Integrated line filter per EN 61800-3, category C3 No
Integrated regeneration choke No
Regenerative No
Power factor correction (PFC) No
Line fuse Max. 132 A (gG fuses per IEC 60269-1 or Class CC, J, T)
Max. 110 A (circuit breaker per EN 60947-2 or UL 489)
Variant
L1, L2, L3, PE Connector
PE M5 threaded bolt
Shield connection Yes
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.5 to 16 mm²
Approbation data
UL/C-UL-US 20 to 6 AWG
CSA 20 to 6 AWG
Terminal cable cross section dimension of shield connection 23 to 35 mm
DC bus connection
Voltage
Nominal 537 to 707 VDC
Continuous power 16 kW
Reduction of continuous power depending on mains input voltage
Mains input voltage <3x 400 VAC 40 W/V * (400 V - Mains input voltage)
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 1.6 kW per 1000 m
Reduction of continuous power depending on cooling method In preparation
Peak power output (supply) 48 kW
Power dissipation with continuous power In preparation
DC bus capacitance 1320 µF
Protective measures
Overload protection Yes
Short-circuit and ground fault protection No
Variant ACOPOSmulti backplane
24 VDC power supply
Input voltage 25 VDC ±1.6%
Input capacitance 23.5 µF
Max. power consumption 12 W
Variant ACOPOSmulti backplane
Motor holding brake connection
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.5 to 6 mm²
Approbation data
UL/C-UL-US 20 to 8 AWG
CSA 20 to 8 AWG
Braking resistor
Peak power output 65 kW (max. 1 s)
Continuous power 3 kW
Min. braking resistance 7.5 Ω
Rated current of built-in fuse 30 A (fast-acting)
Variant
RB+, RB-, PE Connector
Shield connection Yes
Terminal cable cross section dimension of shield connection 23 to 35 mm
Protective measures
Overload protection Yes
Short-circuit and ground fault protection Yes (with RB+ by externally replaceable melting fuse)
Electrical properties
Discharge capacitance 0.9 µF
Energy efficiency (IE classification)
Power dissipation relative to continuous apparent power IE2 (10;25) 0.1%
IE2 (50;25) 0.1%
IE2 (10;50) 0.1%
IE2 (50;50) 0.2%
IE2 (90;50) 0.5%
IE2 (10;100) 0.1%
IE2 (50;100) 0.5%
IE2 (90;100) 1.2%
Nominal losses in standby mode 6 W
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 106.5 mm
Height 317 mm
Depth
Cold plate 212 mm
Pass-through mounting 209 mm
Weight Approx. 4.9 kg
Module width 2
Material number:
8B0P0440HC00.000-1
Description:
  • Wide input voltage range
  • Integrated connection for external braking resistor
ACOPOSmulti power supply module passive, 44 A, AS, cold plate or pass-through mounting
Mandatory Accessories
Terminal block sets
8BZ0P044000.000-1A Screw clamp terminal block set for ACOPOSmulti 8B0P0220Hx00.00x-1 and 8B0P0440Hx00.00x-1 modules: 1x 8TB4104.202L-10, 1x 8TB4103.202A-00, 1x 8TB2106.2010-00
Optional Accessories
Braking resistors
8B0W0045H000.001-1 Braking resistor, 450 W, 50 R, IP65, terminals
8B0W0079H000.000-1 Braking resistor, 790 W, 33 R, IP20, terminals
8B0W0079H000.001-1 Braking resistor, 790 W, 33 R, IP65, terminals
Fan modules
8BXF001.0000-00 ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K)
Fuse sets
8BXS003.0000-00 ACOPOSmulti fuse set: 1x fuse 10 x 38 mm, 30 A, fast-acting
POWERLINK/Ethernet cables
X20CA0E61.00020 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.2 m
X20CA0E61.00025 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.25 m
X20CA0E61.00030 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.3 m
X20CA0E61.00035 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.35 m
X20CA0E61.00050 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m
X20CA0E61.00100 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
Shield component sets
8SCS000.0000-00 ACOPOSmulti shield component set: 1x shield plate 1x type 0, 1x hose clamp, B 9 mm, D 12-22 mm
8SCS002.0000-00 ACOPOSmulti shield component set: 1x clamping plate, 2x clamp D 4-13.5 mm, 2x screws
8SCS009.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK8-14, 1x shield connection clamp SK14
8SCS010.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK14-20, 1x shield connection clamp SK20
Terminal blocks
8TB2106.2010-00 6-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB4103.202A-00 3-pin screw clamp terminal block, one-row, pitch: 10.16 mm, label 2: PE RB- RB+, coding A: 000
8TB4104.202L-10 Screw clamp terminal block 4-pin, one-row, pitch: 10.16 mm, label 2: PE L3 L2 L1, coding L: 1010
Undefined
8B0W0045H000.000-1 Braking resistor, 450 W, 50 R, IP20, terminals
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (8B0PXXXXXXXX.XXX-X) EXE / 399 KB
V4.0 HW Upgrade (8B0P0440HC00.000-1) EXE / 306 KB
V4.0 HW Upgrade (8B0Pxxxxxxxx.xxx-1) EXE / 676 KB
V4.0 HW Upgrade (8B0Pxxxxxxxx.xxx-x) EXE / 517 KB
V6.0 HW Upgrade (8B0P0440HC00.000-1) EXE / 676 KB
V6.0 HW Upgrade (8B0Pxxxxxxxx.xxx-1) EXE / 676 KB
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
General Version (Date) Download
Datasheet 8B0P0440HC00.000-1 PDF / 4 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8B0P0xx0HC00.00x-1 ZIP / 139 KB

Please choose country and language

B&R Logo