General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Material number:
7AT324.70Description:
2003 analog input module, 4 temperature inputs (2-wire connections), KTY10 -50 to +150°C, KTY84 -40 to +300°C, Pt100 -200 to +850°C, Pt1000 -200 to +850°C, screw-in module, order 1x terminal block TB712 separately!
Mandatory Accessories
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 7AT324.70 | PDF / 322 KB |