General information
| B&R ID code | 0x36D4 |
| Certifications | |
| CE | Yes |
Cable construction
| Outer jacket | |
| Material | Extruded PVC |
| Properties | Outer diameter 6.80 mm ±0.20 mm |
| Color | Black |
Connector
| Type |
Power supply connector type: VIIG Connector type: C13 |
Mechanical properties
| Dimensions | |
| Length | 2520 mm ±50 mm |
| Weight | 400 g |
Material number:
6ACA6.CAEU0-00Description:
Power supply cable - EU standard - For APC50A
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 50A User's Manual | PDF / 14 MB |